For applications in mechanics
Based on ISO 2936L.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06059 |
06358 |
06359 |
06360 |
06361 |
06362 |
06363 |
06364 |
06365 |
06366 |
06368 |
06369 |
06370 |
06371 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal hexagon (mm) | Overall length (mm) | Length Pin closing blade (short) | |
---|---|---|---|---|---|---|---|---|
0.59 € | 10 | 7 Days | 1.5 | 91 | 15 | |||
1.76 € | 10 | 7 Days | 0.7 | 67 | 6 | |||
1.51 € | 10 | 7 Days | 0.9 | 70 | 11 | |||
0.80 € | 10 | 7 Days | 1.3 | 80 | 13 | |||
0.56 € | 10 | 7 Days | 2 | 101 | 18 | |||
0.68 € | 10 | 7 Days | 2.5 | 113 | 20 | |||
0.80 € | 10 | 7 Days | 3 | 128 | 23 | |||
1.00 € | 10 | 7 Days | 4 | 142 | 29 | |||
1.12 € | 10 | 7 Days | 5 | 163 | 33 | |||
1.48 € | 10 | 7 Days | 6 | 184 | 38 | |||
2.20 € | 10 | 7 Days | 8 | 206 | 44 | |||
3.39 € | 5 | 7 Days | 10 | 231 | 50 | |||
5.43 € | 5 | 7 Days | 12 | 259 | 57 | |||
7.62 € | 5 | 7 Days | 14 | 291 | 70 |
Loading...
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
Configure
Basic Attributes
Internal hexagon(mm)
Overall length(mm)
Length Pin closing blade (short)
Type
Filter by standard shipping days
Optional Attributes