L-Key Set in ErgoStar Holder, MagicRing®, Hexagonal Ball End, 14 Pieces in Inch Design, Matt Chrome-Plated

L-Key Set in ErgoStar Holder, MagicRing®, Hexagonal Ball End, 14 Pieces in Inch Design, Matt Chrome-Plated

Makes handling easier: Always the correct key when you need it.

Application: Insert hex inch screws into and remove from boreholes, especially in difficult to access areas.

Extra: The ball end enables the user to work at angles up to 25°.

Extra: Mechanical operation of the space-saving ErgoStar holder makes simplest removal of each individual L-key possible without movement of the others.

Extra: MagicRing® made from spring steel holds all standard screws tight at various angles (available from 1/8").

Supplementary information: MagicRing® from 1/8"

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

Conform ASME B18.3.

Content:

  • 1x L-keys Matt chrome-plated hexagonal ball end in inch design 0,05" (29471)
  • 1x L-keys Matt chrome-plated hexagonal ball end in inch design 1/16" (29472)
  • 1x L-keys Matt chrome-plated hexagonal ball end in inch design 5/64" (29474)
  • 1x L-keys Matt chrome-plated hexagonal ball end in inch design 3/32" (29473)
  • 1x L-keys Matt chrome-plated hexagonal ball end in inch design 7/64" (29475)
  • 1x L-keys Hexagonal ball end MagicRing®, inch design matt chrome-plated 1/8" (24302)
  • 1x L-keys Hexagonal ball end MagicRing®, inch design matt chrome-plated 9/64" (24304)
  • 1x L-keys Hexagonal ball end MagicRing®, inch design matt chrome-plated 5/32" (24303)
  • 1x L-keys Hexagonal ball end MagicRing®, inch design matt chrome-plated 3/16" (24305)
  • 1x L-keys Hexagonal ball end MagicRing®, inch design matt chrome-plated 7/32" (24306)
  • 1x L-keys Hexagonal ball end MagicRing®, inch design matt chrome-plated 1/4" (24307)
  • 1x L-keys Hexagonal ball end MagicRing®, inch design matt chrome-plated 5/16" (24308)
  • 1x L-keys Hexagonal ball end MagicRing®, inch design matt chrome-plated 3/8" (24341)
  • 1x ErgoStar holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
36521
43852
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

49.34 €

5 3 Days No

47.18 €

5 7 Days Yes

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No
Tool for electrics No

Tech Support