L-Key Set in ProStar Holder, Hexagonal Ball End in Inch Design, 13 Pieces, Black Oxidized

L-Key Set in ProStar Holder, Hexagonal Ball End in Inch Design, 13 Pieces, Black Oxidized

Makes handling easier: Sliding function for one-handed opening of the holder and simple, quick removal.

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Application: Especially for inch-sized screws that are difficult to access.

Extra: Space saving ProStar allows the easy removal of each key without moving any others.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

Based on ASME B18.3.

Content:

  • 1x L-keys Hexagonal ball end in inch design, black oxidised 1.3 mm 0,05" (01422)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 1.6 mm 1/16" (01423)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 2.0 mm 5/64" (01431)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 2.4 mm 3/32" (01427)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 2.8 mm 7/64" (01433)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 3.2 mm 1/8" (01425)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 3.6 mm 9/64" (01434)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 4.0 mm 5/32" (01430)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 4.8 mm 3/16" (01426)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 5.6 mm 7/32" (01432)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 6.4 mm 1/4" (01424)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 7.9 mm 5/16" (01429)
  • 1x L-keys Hexagonal ball end in inch design, black oxidised 9.5 mm 3/8" (01428)
  • 1x L-keys 1.3 mm (01391)
  • 1x ProStar holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24189
24851
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

28.75 €

5 7 Days No

32.06 €

5 3 Days Yes

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No
Tool for electrics No

Tech Support