L-Key Set in ProStar Holder, Hexagonal Ball End, Matt Chrome-Plated, 9 Pieces

L-Key Set in ProStar Holder, Hexagonal Ball End, Matt Chrome-Plated, 9 Pieces

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Makes handling easier: Sliding function for one-handed opening of the holder and simple, quick removal.

Lowers your costs: Highly durable thanks to high-quality, chrome-plated L-key surface to prevent corrosion.

Application: Especially for screws that are difficult to access.

Extra: The ball end enables the user to work at angles up to 25°.

Extra: Space saving ProStar allows the easy removal of each key without moving any others.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

Based on ISO 2936L.

Content:

  • 1x L-keys Hexagonal ball end matt chrome-plated 1.5 mm (01392)
  • 1x L-keys Hexagonal ball end matt chrome-plated 2.0 mm (01393)
  • 1x L-keys Hexagonal ball end matt chrome-plated 2.5 mm (01395)
  • 1x L-keys Hexagonal ball end matt chrome-plated 3.0 mm (01396)
  • 1x L-keys Hexagonal ball end matt chrome-plated 4.0 mm (01398)
  • 1x L-keys Hexagonal ball end matt chrome-plated 5.0 mm (01400)
  • 1x L-keys Hexagonal ball end matt chrome-plated 6.0 mm (01402)
  • 1x L-keys Hexagonal ball end matt chrome-plated 8.0 mm (01404)
  • 1x L-keys Hexagonal ball end matt chrome-plated 10.0 mm (01406)
  • 1x ProStar holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07185
07192
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

24.85 €

5 3 Days No

24.32 €

5 7 Days Yes

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No
Tool for electrics No

Tech Support