L-Key Set in ProStar Holder, Matt Chrome-Plated, Hexagonal Ball End with Short Shaft, 10 Pieces

L-Key Set in ProStar Holder, Matt Chrome-Plated, Hexagonal Ball End with Short Shaft, 10 Pieces

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Increases your efficiency: Improved accessibility thanks to its short side.

Protects your health: Reduction of the risk of injury by increasing the hand working space.

Makes handling easier: Sliding function for one-handed opening of the holder and simple, quick removal.

Application: For fastening and undoing internal hexagon screws. Ideal for hard-to-reach Torx screws and working in confined spaces.

Extra: Increase in the hand working space of over 30% and thus a reduction of risk of injury to the knuckles and fingertips thanks to 95° bend of the L-key. Improved access through a reduction of the L-key head height of up to 15%.

Extra: The ball end enables the user to work at angles up to 25°.

Extra: Space saving ProStar allows the easy removal of each key without moving any others.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

Based on ISO 2936L.

Content:

  • 1x L-keys Hexagonal ball end with short side, matt chrome-plated 1.5 mm (35482)
  • 1x L-keys Hexagonal ball end with short side, matt chrome-plated 2.0 mm (35483)
  • 1x L-keys Hexagonal ball end with short side, matt chrome-plated 2.5 mm (35484)
  • 1x L-keys Hexagonal ball end with short side, matt chrome-plated 3.0 mm (35485)
  • 1x L-keys Hexagonal ball end with short side, matt chrome-plated 4.0 mm (35486)
  • 1x L-keys Hexagonal ball end with short side, matt chrome-plated 5.0 mm (35487)
  • 1x L-keys Hexagonal ball end with short side, matt chrome-plated 6.0 mm (35488)
  • 1x L-keys Hexagonal ball end with short side, matt chrome-plated 8.0 mm (35489)
  • 1x L-keys Hexagonal ball end with short side, matt chrome-plated 10.0 mm (35490)
  • 1x ProStar holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
35480
35481
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack Self service - packing

31.97 €

5 3 Days NoNo

33.23 €

5 3 Days YesYes

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No
Tool for electrics No

Tech Support