L-Key with T-Handle ComfortGrip, Hexagon with Side Drive, Matt Chrome-Plated

L-Key with T-Handle ComfortGrip, Hexagon with Side Drive, Matt Chrome-Plated

Application: Allows user to apply high torques without tiring and undo and fasten rusted, glued or tightly fastened screws easily.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

The Wiha Comfort grip T-handle L-key with side drive is the tool to use when you need to apply high torques comfortably. Thanks to its ergonomic handle design with integrated soft zones, the T-handle is perfectly sized in the hand. Fewer pressure surfaces and less stress on muscles makes working with this tool a pleasure. Thanks to the one-piece blade, the integrated side drive is able to withstand maximum stress loads and enables users to undo and tighten screwed connections which have rusted, become stuck or fastened really tightly. The free hand resting on the handle ensures added stability, preventing the blade from slipping out of the screw head suddenly and thus protecting the screw and blade from damage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
45431
45432
45433
45434
45435
45437
45438
45439
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Handle width (T-handle)
(mm)
Side drive, T-handle
(mm)
Internal hexagon
(mm)
Length T-handle blade Technical weight
(g)

3.95 €

10 7 Days 268013210028.4

4.04 €

10 7 Days 2680132.510030.9

4.08 €

10 7 Days 268013310033.72

4.35 €

10 7 Days 268013415046.53

4.87 €

10 7 Days 3210013515084.5

5.47 €

10 7 Days 3210017615098

7.03 €

10 7 Days 32100178200162

11.79 €

10 7 Days 381202210200249

Loading...

  1. 1

Basic information

ESD article No Tool for electrics No Self service - packing No

Tech Support