L-Key with T-Handle, Hexagon, Brilliant Nickel-Plated

L-Key with T-Handle, Hexagon, Brilliant Nickel-Plated

Application: For high torque transfer with minimal effort.

Handle: Wiha Classic T-handle.

Blade: Chrome-vanadium steel, through hardened, nickel-plated.

For applications in mechanics

Overlength with reinforced blade.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00904
00905
00906
00907
00908
00909
00910
00911
00912
00913
00914
00915
00916
00917
00918
00919
00921
00922
00923
00924
00926
00928
00929
00930
00931
00933
00934
00937
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Handle diameter
(mm)
Handle width (T-handle)
(mm)
Hexagon head Side drive, T-handle
(mm)
VDE article Blister pack Internal hexagon
(mm)
Technisches Gewicht
(g)
Colour Length T-handle blade Height
(mm)

3.16 €

10 7 Days 1262680No2680-2100126100No

4.26 €

10 7 Days 2262680No2680-2200226200No

3.45 €

10 3 Days 1262680--NoNo2.5--100-

4.70 €

10 3 Days 2262680--NoNo2.5--200-

3.12 €

10 7 Days 1262680No2680-3100126100No

3.35 €

10 7 Days 1762680No2680-3150176150No

3.99 €

10 7 Days 2262680No2680-3200226200No

9.14 €

10 3 Days 382321005+-NoNo3--350-

3.16 €

10 7 Days 1262680No2680-4100126100No

3.48 €

10 7 Days 1762680No2680-4150176150No

3.99 €

10 7 Days 2262680No2680-4200226200No

9.14 €

10 3 Days 382321005+-NoNo4--350-

3.44 €

10 7 Days 13232100No32100-5100132100No

3.80 €

10 7 Days 18232100No32100-5150182150No

4.80 €

10 3 Days 23232100--NoNo5--200-

8.24 €

10 3 Days 38232100--NoNo5--350-

3.99 €

10 7 Days 13232100No32100-6100132100No

4.70 €

10 3 Days 18232100--NoNo6--150-

5.24 €

10 3 Days 23232100--NoNo6--200-

9.02 €

10 3 Days 38232100--NoNo6--350-

6.32 €

10 3 Days 23232100--NoNo7--200-

4.90 €

10 7 Days 13232100No32100-8100132100No

5.71 €

10 3 Days 18232100--NoNo8--150-

6.20 €

10 3 Days 23232100--NoNo8--200-

9.80 €

10 3 Days 38232100--NoNo8--350-

8.73 €

10 3 Days 13838120--NoNo10--100-

10.58 €

10 3 Days 23838120--NoNo10--200-

13.69 €

5 3 Days 23838120--NoNo12--200-

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

Tech Support