Application: Insert screws into or remove from boreholes, especially in difficult to access areas.
Extra: MagicRing® of spring steel (from size 3 mm) secures all hex standard screws independently of screw material in any position.
Extra: The ball end enables the user to work at angles up to 25°.
Blade: Chrome-vanadium steel, through hardened, chrome-plated.
For applications in mechanics
Based on ISO 2936L.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
20549 |
20550 |
20551 |
20552 |
20553 |
20570 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal hexagon (mm) | Overall length (mm) | Length Pin closing blade (short) | |
---|---|---|---|---|---|---|---|---|
3.63 € | 10 | 7 Days | 3 | 128 | 23 | |||
3.72 € | 10 | 7 Days | 4 | 142 | 29 | |||
4.88 € | 10 | 7 Days | 6 | 184 | 38 | |||
6.94 € | 10 | 7 Days | 8 | 206 | 44 | |||
8.94 € | 5 | 7 Days | 10 | 231 | 50 | |||
4.46 € | 10 | 3 Days | 5 | 163 | 33 |
Loading...
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |