Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.
Increases your efficiency: The colored L-keys are quick and easy to find. Thanks to their luminescent paint, they can even be retrieved in the dark with the Wiha flashlight with UV light function. This means it takes less time to find lost L-keys, while the risk of machine damage due to tools left inside machines is minimized. The hexagonal ball end of the L-keys enables users to fasten and unfasten effortlessly at an angle of up to 25°.
Lowers your costs: Reduces the risk of forgetting and leaving keys inside a machine and causing damage.
Application: Ideal for fastening screws in difficult-to-access spots and fastening into horizontal, inclined or deep tapped blind holes.
The colored L-keys are quick and easy to find. Thanks to their luminescent paint, they can even be retrieved in the dark with the Wiha flashlight with UV light function. This means it takes less time to find lost L-keys, while the risk of machine damage due to tools left inside machines is minimized. The hexagonal ball end of the L-keys enables users to fasten and unfasten effortlessly at an angle of up to 25°.
For applications in mechanics
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
41894 |
41895 |
41896 |
41897 |
41898 |
41899 |
41900 |
41901 |
41902 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) | Internal hexagon (mm) | Colour | Length Pin closing blade (short) | |
---|---|---|---|---|---|---|---|---|
2.32 € | 10 | 7 Days | 91 | 1.5 | yellow | 15 | ||
2.38 € | 10 | 7 Days | 101 | 2 | light blue | 18 | ||
2.52 € | 10 | 7 Days | 113 | 2.5 | light green | 20 | ||
2.71 € | 10 | 7 Days | 128 | 3 | orange | 23 | ||
3.51 € | 10 | 7 Days | 142 | 4 | purple | 29 | ||
3.83 € | 10 | 7 Days | 163 | 5 | dark green | 33 | ||
4.80 € | 10 | 7 Days | 184 | 6 | red | 38 | ||
8.44 € | 10 | 7 Days | 206 | 8 | dark blue | 44 | ||
10.74 € | 5 | 7 Days | 231 | 10 | anthracite | 50 |
Loading...
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
Configure
Basic Attributes
Overall length(mm)
Internal hexagon(mm)
Colour
Length Pin closing blade (short)
Type
Filter by standard shipping days
Optional Attributes