Interchangeable Blade SYSTEM 4, Slotted/ Phillips

Interchangeable Blade SYSTEM 4, Slotted/ Phillips

Blade: High quality chrome-vanadium-molybdenum steel, through hardened, chrome-plated.

Blade: Colour-coded Wiha ChromTop® tips.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00601

Part Number
00601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.32 €

55 3 Days

Loading...

  1. 1

Basic information

Overall length(mm) 120 ESD article No Cutting strength 1(mm) 0.4
Blister pack No Slotted 1(mm) 2 Phillips 1 PH00
VDE article No with battery No Hexagonal blade(mm) 4

This page is Interchangeable Blade SYSTEM 4, Slotted/ Phillips, part number 00601.
You can find the detail information about specifications and dimensions on part number 00601.

Tech Support