Screwdriver Set SoftFinish® Electric, slimFix, Assorted 12 Pieces

Screwdriver Set SoftFinish® Electric, slimFix, Assorted 12 Pieces

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slim blades ensure unlimited, protected access to deep-set screws.

Application: For work in the area of live parts up to 1,000 V AC.

Extra: The integrated protective insulation enables low-lying fastening and spring elements to be reached and manipulated.

Supplementary information: No slim version

Blade: High quality chrome-vanadium-molybdenum steel, through hardened, black-finish.

Blade: Protective insulation moulded directly onto the blade and completely integrated into the blade in the lower area.

Fastening screws by hand causes considerable strain on wrists and muscles in the long term. The highly ergonomically shaped SoftFinish® screwdriver provides a remedy, ensuring optimal transmission of hand force. The long, slender handle sizes can be used to fasten small screws quickly and firmly. There are also large handle sizes to fasten large screws which can be used to apply greater torques. The various handle sizes have also been matched to the consistently same-sized hand of screw-fastening professionals. The roll-off protection and screw symbol printed on the handle end ensure users work efficiently. Protective insulation has been integrated into the blade with the Wiha slimTECHNOLOGY specially developed for electric applications, thus ensuring blades which are up to 33% slimmer. This means low-lying screw and spring elements can also be easily reached. These insulated screwdrivers undergo routine individual piece testing as per the international IEC 60900 standard, as a result * providing users with a tool to work safely on live parts up to 1,000 V AC.

For applications in electrics

Manufactured acc. to IEC 60900.

Content:

  • 1x Screwdriver SoftFinish® electric slimFix Slotted 3.5 mm x 100 mm (35446)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 4.0 mm x 100 mm (35390)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 5.5 mm x 125 mm (35391)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 6.5 mm x 150 mm (35392)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH1 x 80 mm (35393)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH2 x 100 mm (35394)
  • 1x Screwdriver SoftFinish® electric slimFix Pozidriv PZ1 x 80 mm (35395)
  • 1x Screwdriver SoftFinish® electric slimFix Pozidriv PZ2 x 100 mm (35396)
  • 1x Screwdriver SoftFinish® electric slimFix PlusMinus/Pozidriv SL/PZ2 x 100 mm (36330)
  • 1x Screwdriver SoftFinish® electric slimFix TORX® T15 x 100 mm (36537)
  • 1x Screwdriver SoftFinish® electric slimFix TORX® T20 x 100 mm (36538)
  • 1x Screwdriver SoftFinish® electric slimFix TORX® T25 x 125 mm (36539)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41003

Part Number
41003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

107.61 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing No

This page is Screwdriver Set SoftFinish® Electric, slimFix, Assorted 12 Pieces, part number 41003.
You can find the detail information about specifications and dimensions on part number 41003.

Tech Support