Screwdriver Set SoftFinish® Electric, slimFix, TORX®, Tamper Resistant (with Hole), 6 Pieces

Screwdriver Set SoftFinish® Electric, slimFix, TORX®, Tamper Resistant (with Hole), 6 Pieces

Simplifies your work: Equipped with just one TORX® profile for all types of use.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slim blades ensure unlimited, protected access to deep-set screws.

Extra: The integrated protective insulation enables low-lying fastening and spring elements to be reached and manipulated.

Blade: High quality chrome-vanadium-molybdenum steel, through hardened, black-finish.

Blade: Protective insulation moulded directly onto the blade and completely integrated into the blade in the lower area.

For applications in electrics

Manufactured acc. to IEC 60900.

Content:

  • 1x Screwdriver SoftFinish® electric slimFix TORX® Tamper Resistant (with hole) T10H x 100 mm (41141)
  • 1x Screwdriver SoftFinish® electric slimFix TORX® Tamper Resistant (with hole) T15H x 100 mm (41142)
  • 1x Screwdriver SoftFinish® electric slimFix TORX® Tamper Resistant (with hole) T20H x 100 mm (41143)
  • 1x Screwdriver SoftFinish® electric slimFix TORX® Tamper Resistant (with hole) T25H x 125 mm (41144)
  • 1x Screwdriver SoftFinish® electric slimFix TORX® Tamper Resistant (with hole) T30H x 125 mm (41146)
  • 1x Screwdriver SoftFinish® electric slimFix TORX® Tamper Resistant (with hole) T40H x 150 mm (41147)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41245

Part Number
41245
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.26 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing No

This page is Screwdriver Set SoftFinish® Electric, slimFix, TORX®, Tamper Resistant (with Hole), 6 Pieces, part number 41245.
You can find the detail information about specifications and dimensions on part number 41245.

Tech Support