Screwdriver Set SoftFinish® Slotted, Pozidriv, 6 Pieces

Screwdriver Set SoftFinish® Slotted, Pozidriv, 6 Pieces

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Fastening screws by hand causes considerable strain on wrists and muscles in the long term. The highly ergonomically shaped SoftFinish® screwdriver provides a remedy, ensuring optimal transmission of hand force. The long, slender handle sizes can be used to fasten small screws quickly and firmly. There are also large handle sizes to fasten large screws which can be used to apply greater torques. The various handle sizes have also been matched to the consistently same-sized hand of screw-fastening professionals. The roll-off protection and screw symbol printed on the handle end ensure users work efficiently. Thanks to its optimum grip, the SoftFinish® screwdriver is particularly suitable for applications in dry environments. The position of the soft and hard zones on the handle also supports the perfect grip for quick and powerful turning.

Content:

  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 3.5 mm x 100 mm (00691)
  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 4.5 mm x 125 mm (00697)
  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 5.5 mm x 150 mm (00700)
  • 1x Screwdriver SoftFinish® Slotted with round blade 6.5 mm x 150 mm (00703)
  • 1x Screwdriver SoftFinish® Pozidriv with round blade PZ1 x 80 mm (00770)
  • 1x Screwdriver SoftFinish® Pozidriv with round blade PZ2 x 100 mm (00772)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07153

Part Number
07153
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.81 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver Set SoftFinish® Slotted, Pozidriv, 6 Pieces, part number 07153.
You can find the detail information about specifications and dimensions on part number 07153.

Tech Support