Screwdriver Set SoftFinish®, Slotted, Pozidriv with Hexagon Head, 6 Pieces

Screwdriver Set SoftFinish®, Slotted, Pozidriv with Hexagon Head, 6 Pieces

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Makes handling easier: Easy loosening of tight screws thanks to hex bolster for spanners.

Application: Particularly suitable for dry applications.

Content:

  • 1x Screwdriver SoftFinish® 3.5 mm x 75 mm (00731)
  • 1x Screwdriver SoftFinish® 4.5 mm x 90 mm (00732)
  • 1x Screwdriver SoftFinish® 5.5 mm x 100 mm (00733)
  • 1x Screwdriver SoftFinish® 7.0 mm x 125 mm (00735)
  • 1x Screwdriver SoftFinish® Pozidriv with hexagonal blade and hexagon head PZ1 x 80 mm (00776)
  • 1x Screwdriver SoftFinish® Pozidriv with hexagonal blade and hexagon head PZ2 x 100 mm (00777)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21249

Part Number
21249
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.92 €

9 3 Days

Loading...

  1. 1

Basic information

ESD article No Blister pack No VDE article No
with battery No

This page is Screwdriver Set SoftFinish®, Slotted, Pozidriv with Hexagon Head, 6 Pieces, part number 21249.
You can find the detail information about specifications and dimensions on part number 21249.

Tech Support