Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.
Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Application: For work in the area of live parts up to 1,000 V AC.
For applications in electrics
Manufactured acc. to IEC 60900.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
00819 |
00820 |
00821 |
00822 |
00823 |
00824 |
00825 |
00826 |
00827 |
00828 |
00829 |
00830 |
00831 |
00832 |
31863 |
38009 |
38010 |
38011 |
38365 |
39579 |
43385 |
43386 |
43387 |
43388 |
43389 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Overall length (mm) | Cutting strength 1 (mm) | Blister pack | Slotted 1 (mm) | Visible blade length (mm) | Tool for electrics | Self service - packing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.85 € | 10 | 5 Days | 23 | 164 | 0.4 | - | 2 | 60 | Yes | No | ||
5.77 € | 10 | 5 Days | 23 | 179 | 0.4 | - | 2.5 | 75 | Yes | No | ||
5.77 € | 10 | 5 Days | 23 | 204 | 0.5 | - | 3 | 100 | Yes | No | ||
5.96 € | 10 | 5 Days | 23 | 204 | 0.6 | - | 3.5 | 100 | Yes | No | ||
7.35 € | 10 | 5 Days | 30 | 211 | 0.8 | - | 4 | 100 | Yes | No | ||
8.26 € | 10 | 5 Days | 30 | 236 | 1 | - | 4.5 | 125 | Yes | No | ||
9.15 € | 5 | 5 Days | 30 | 286 | 1 | - | 4.5 | 175 | Yes | No | ||
9.27 € | 10 | 5 Days | 36 | 243 | 1 | - | 5.5 | 125 | Yes | No | ||
10.30 € | 5 | 5 Days | 36 | 293 | 1 | - | 5.5 | 175 | Yes | No | ||
9.80 € | 10 | 5 Days | 36 | 268 | 1.2 | - | 6 | 150 | Yes | No | ||
10.57 € | 10 | 5 Days | 36 | 268 | 1.2 | - | 6.5 | 150 | Yes | No | ||
12.30 € | 10 | 5 Days | 41 | 299 | 1.2 | - | 8 | 175 | Yes | No | ||
12.47 € | 10 | 5 Days | 41 | 299 | 1.6 | No | 8 | 175 | - | - | ||
15.75 € | 5 | 5 Days | 41 | 324 | 1.6 | - | 10 | 200 | Yes | No | ||
9.25 € | 50 | 5 Days | 30 | 311 | 1 | No | 4.5 | 200 | - | - | ||
6.56 € | 1 | 7 Days | 23 | 179 | 0.4 | Yes | 2.5 | 75 | - | - | ||
8.03 € | 1 | 7 Days | 30 | 211 | 0.8 | Yes | 4 | 100 | - | - | ||
9.83 € | 3 | 7 Days | 36 | 243 | 1 | Yes | 5.5 | 125 | - | - | ||
6.75 € | 1 | 7 Days | 2.3 | 204 | 0.6 | Yes | 3.5 | 100 | - | - | ||
6.56 € | 1 | 7 Days | 23 | 204 | 0.5 | Yes | 3 | 100 | - | - | ||
6.64 € | 1 | 7 Days | 23 | 164 | 0.4 | Yes | 2 | 60 | - | - | ||
8.88 € | 1 | 7 Days | 30 | 236 | 1 | Yes | 4.5 | 125 | - | - | ||
11.04 € | 1 | 7 Days | 36 | 268 | 1.2 | Yes | 6.5 | 150 | - | - | ||
12.66 € | 1 | 7 Days | 41 | 299 | 1.2 | Yes | 8 | 175 | - | - | ||
15.88 € | 1 | 7 Days | 41 | 324 | 1.6 | Yes | 10 | 200 | - | - |
Loading...
ESD article | No | VDE article | Yes | with battery | No |
---|
Configure
Basic Attributes
Handle diameter(mm)
Overall length(mm)
Cutting strength 1(mm)
Blister pack
Slotted 1(mm)
Visible blade length(mm)
Tool for electrics
Self service - packing
Type
Filter by standard shipping days
Optional Attributes