Screwdriver SoftFinish® ESD, Pozidri (26928)

Screwdriver SoftFinish® ESD, Pozidri 26928

Product Details:

Manufacturer part number: 26928

Brand: WIHA

Price: 7.18

Delivery time: 7 Days


Technical Data:

Handle diameter: 23 mm

Overall length: 164 mm

Round blade diameter: 3 mm

Pozidriv 1: PZ0

Visible blade length: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26928

Part Number
26928
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Pozidriv 1 Visible blade length
(mm)

7.18 €

10 7 Days 231643PZ060

Loading...

  1. 1

Basic information

ESD article Yes with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver SoftFinish® ESD, Pozidri, part number 26928.
You can find the detail information about specifications and dimensions on part number 26928.

Variation of this product

Part Number
26929
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Pozidriv 1 Visible blade length
(mm)

8.58 €

10 7 Days 301914.5PZ180

Tech Support