Screwdriver SoftFinish® ESD, Slotted

Screwdriver SoftFinish® ESD, Slotted

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: Suitable for working on components susceptible to electrostatic discharge.

Users risk damaging electronic components irreparably when working on them. This becomes a thing of the past with the SoftFinish® ESD screwdriver. The dissipative tool safely channels electrostatic energy away in a controlled fashion. ESD screwdrivers are manufactured in line with the IEC 61340-5-1 international standard and thus guarantee maximum protection for electronic components. These screwdrivers have a surface resistance between 106 and 109 ohm. They also stand out due to their sophisticated handle size concept. The long, slender handle sizes can be used to fasten small screws quickly and firmly. There are also large handle sizes to fasten large screws which can be used to apply greater torques. The various handle sizes have also been matched to the consistently same-sized hand of screw-fastening professionals. The position of the soft and hard zones on the handle also supports the perfect grip for quick and powerful turning.

IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
08179
08182
08183
27150
27151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Cutting strength 1
(mm)
Slotted 1
(mm)
Visible blade length
(mm)

4.91 €

10 7 Days 231792.50.42.575

9.58 €

10 7 Days 302365.515.5125

11.11 €

10 7 Days 3626861.26.5150

5.55 €

10 7 Days 2320430.53100

6.40 €

10 7 Days 3021140.84100

Loading...

  1. 1

Basic information

ESD article Yes with battery No Tool for electrics No
Self service - packing No

Tech Support