Face, Soft, Round for Soft-Faced Safety Hammer

Face, Soft, Round for Soft-Faced Safety Hammer

Application: Window construction, light metal construction, furniture and interior fittings industries, light assembly, tradeshow construction.

Material: Soft elastomer, colourfast and wear-resistant.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26663
26664
26665
26666
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head (diameter)
(mm)
Technical weight
(g)

3.51 €

5 7 Days 3020.5

4.87 €

5 7 Days 4044

6.80 €

2 7 Days 5083.5

9.32 €

2 7 Days 60136

Loading...

  1. 1

Basic information

VDE article No Blister pack No ESD article No
with battery No Material hardness soft (blue)

Tech Support