Hacksaw Electric, Insulated with Three Saw Blades 150mm

Hacksaw Electric, Insulated with Three Saw Blades 150mm

Increases your efficiency: The fine-toothed saw blade allows a clean cut, for example on plastic pipes and metal cable ducts.

Makes handling easier: Using the plastic screw, the saw blade can be changed quickly and easily.

Makes handling easier: The ergonomic handle is suitable for both right- and left-handed users*

Lowers your costs: Durable and sturdy thanks to bimetallic saw blade.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

During electrical installation work, electricians often have to use a hand saw to cut pipes or cable ducts to length. Wiha now offers the perfect solution: The hacksaw electric. Thanks to its insulated handle, it offers full protection during work on live parts up to 1,000 V. The 300 mm-long saw also boasts an ergonomic handle that ensures comfortable work for left-handed users. Furthermore, the set includes two replacement saw blades with a length of 150 mm. If the teeth are blunt, the blades on the electrician's saw can be replaced quickly and easily. The plastic screw enables easy clamping and adjusting of the saw blade.

For applications in electrics

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43125

Part Number
43125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.38 €

1 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 150 Blister pack Yes VDE article Yes
ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Hacksaw Electric, Insulated with Three Saw Blades 150mm, part number 43125.
You can find the detail information about specifications and dimensions on part number 43125.

Tech Support