MISUMI Cutting punches(Material:SKD11 Equivalent)

Selection Support: Punches

Technical information
PUNCHES
Technical Data Download
Data to be displayed
30
45
60
Sort by:
  1. 1
Brand
Product Series
CAD
Starting from
Min. Shipping Days :
Specifications
Heavy-load punches
Shank type
Jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    Cutting punches / cylindrical head / forcing pin

      Cutting punches / cylindrical head

        Cutting punches / cylindrical head / lapped

          Cutting punches / cylindrical head / anti-rotation device

            Cutting punches / cylindrical head / Dicoat

              Cutting punches / cylindrical head / forcing pin / Dicoat

                Cutting punches / cylindrical head / double offset

                  Cutting punches / cylindrical head / forcing pin / WPC / configurable

                    Cutting punches / cylindrical head / anti-twist device / WPC, HW

                      Cutting punches / cylindrical head / bead breaking pin / lapped

                        Cutting punches / cylindrical head / large forcing pin

                          Cutting punches / cylindrical head / short version

                            Cutting punches / cylindrical head / forcing pin / anti-rotation lock / WPC, HW

                              Cutting punches / cylindrical head / WPC

                                Cutting punches / cylindrical head / bead breaking pin / WPC

                                  Cutting punches / cylindrical head / bead breaker pin / anti-rotation device

                                    Cutting punches / without head / internal thread / anti-rotation device

                                    Brand

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    MISUMI

                                    Product Series

                                    Cutting punches / cylindrical head / forcing pin

                                    Cutting punches / cylindrical head

                                    Cutting punches / cylindrical head / lapped

                                    Cutting punches / cylindrical head / anti-rotation device

                                    Cutting punches / cylindrical head / Dicoat

                                    Cutting punches / cylindrical head / forcing pin / Dicoat

                                    Cutting punches / cylindrical head / double offset

                                    Cutting punches / cylindrical head / forcing pin / WPC / configurable

                                    Cutting punches / cylindrical head / anti-twist device / WPC, HW

                                    Cutting punches / cylindrical head / bead breaking pin / lapped

                                    Cutting punches / cylindrical head / large forcing pin

                                    Cutting punches / cylindrical head / short version

                                    Cutting punches / cylindrical head / forcing pin / anti-rotation lock / WPC, HW

                                    Cutting punches / cylindrical head / WPC

                                    Cutting punches / cylindrical head / bead breaking pin / WPC

                                    Cutting punches / cylindrical head / bead breaker pin / anti-rotation device

                                    Cutting punches / without head / internal thread / anti-rotation device

                                    CAD
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    Starting from

                                    -

                                    -

                                    -

                                    -

                                    -

                                    -

                                    -

                                    -

                                    -

                                    -

                                    -

                                    -

                                    -

                                    -

                                    -

                                    -

                                    -

                                    Min. Shipping Days : Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote
                                    Specifications
                                    • FLANGE
                                    • SKH51
                                    • SKD11
                                    • POWDER HSS
                                    • FLANGE
                                    • SKH51
                                    • SKD11
                                    • POWDER HSS
                                    • FLANGE
                                    • SKH51
                                    • POWDER HSS
                                    • FLANGE
                                    • SKH51
                                    • SKD11
                                    • POWDER HSS
                                    • TiCN
                                    • FLANGE
                                    • SKD11
                                    • POWDER HSS
                                    • DICOAT
                                    • FLANGE
                                    • SKD11
                                    • POWDER HSS
                                    • DICOAT
                                    • FLANGE
                                    • SKH51
                                    • SKD11
                                    • POWDER HSS
                                    • TiCN
                                    • HW
                                    • FLANGE
                                    • SKH51
                                    • SKD11
                                    • WPC
                                    • FLANGE
                                    • SKH51
                                    • SKD11
                                    • POWDER HSS
                                    • HW
                                    • WPC
                                    • FLANGE
                                    • SKH51
                                    • SKD11
                                    • POWDER HSS
                                    • FLANGE
                                    • SKD11
                                    • FLANGE
                                    • SKH51
                                    • SKD11
                                    • POWDER HSS
                                    • TiCN
                                    • FLANGE
                                    • SKH51
                                    • SKD11
                                    • POWDER HSS
                                    • HW
                                    • WPC
                                    • FLANGE
                                    • SKH51
                                    • SKD11
                                    • POWDER HSS
                                    • WPC
                                    • PUNCH&RETAINER SET
                                    • FLANGE
                                    • SKH51
                                    • SKD11
                                    • POWDER HSS
                                    • WPC
                                    • PUNCH&RETAINER SET
                                    • FLANGE
                                    • SKH51
                                    • SKD11
                                    • POWDER HSS
                                    • TiCN
                                    • BOLT
                                    • SKD11
                                    • POWDER HSS
                                    • TiCN
                                    Heavy-load punchesNoNoNoNoNoNoNoNoNoNoNoNoNoNoNoNoNo
                                    Shank typeSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedDouble-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-stepped
                                    JectorStandard type / Spring reinforced typeNoneNoneNoneNoneStandard type / Spring reinforced typeNoneStandard type / Spring reinforced typeNoneStandard type / Spring reinforced typeLarge-diameter pin typeNoneStandard type / Spring reinforced typeNoneStandard type / Spring reinforced typeStandard type / Spring reinforced typeNone
                                    Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                                    MaterialSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent
                                    Surface treatmentNoneNoneLappingNoneDicoatDicoatNoneNone / WPCWPCLappingNone / LappingNoneWPCWPCWPCNoneNone
                                    Shank (mounting part) shapeStandardStandardStandardKey flatStandardStandardStandardStandardKey flatStandardStandardStandardKey flatStandardStandardKey flatWith key flat tap

                                    Loading...

                                    1. 1

                                    Categories related to Cutting punches