?* Information on days to ship and prices
MISUMI
Min. Shipping Days : | Quote |
---|
Brand |
---|
Product Series |
CAD |
Starting from∗ |
Min. Shipping Days : |
Material |
Cutting methods |
Thread size (M)(mm) |
Brand | MISUMI |
---|---|
Product Series | Hole repair inserts / with, without predetermined breaking point / steel, cast iron |
CAD |
|
Starting from∗ | - Volume Discount |
Min. Shipping Days : | Quote |
Material | SS400 |
Cutting methods | Iron saw / Pipe |
Thread size (M)(mm) | 6 ~ 30 |
Loading...