?* Information on days to ship and prices
MISUMI
› Configure now
|
|
Min. Shipping Days : | Quote |
---|
Brand |
---|
Product Series |
CAD |
Starting from∗ |
Min. Shipping Days |
Specifications |
Urethane type |
Shape |
Hole/counterbore |
Maximum load(N) |
Max. Elongation(%) |
L Dimension (L)(mm) |
Brand | MISUMI |
---|---|
Product Series | Elastomeric springs / square / tallied / through hole / Polyurethane A90 |
CAD |
|
Starting from∗ | - |
Min. Shipping Days | Quote |
Specifications |
|
Urethane type | Urethanes for heavy loads, shore A90 |
Shape | Rectangular hourglass shape |
Hole/counterbore | Hole |
Maximum load(N) | 18633 ~ 73550 |
Max. Elongation(%) | 30 |
L Dimension (L)(mm) | 62 ~ 143 |
Loading...
Filter by:
Urethane type
Shape
Hole/counterbore
Maximum load(N)
Max. Elongation(%)
L Dimension (L)(mm)
Brand
CAD data type