HOW TO DESIGN COMPONENTS UP TO 30% FASTER

 

Configuring instead of drawing – a faster way to the finished component

As a CAD designer in the packaging industry, you have special requirements for configurable components: Fluids, for instance, require oxidation-resistant elements and conveyor technology machines require highly specialised components. With our Make-To-Order range, you receive components with up to 30 percent less design effort. Sign up now for our online seminar and spend your coffee break with us at our 15-minute Web Break!

  • You can save valuable time and effort by using our configurator to create drawing parts.
  • Order parts made of a variety of material from "lot size 1".
  • Benefit from our unparalleled delivery times and our extremely low complaint rate of 0.002 percent.

Sign up for Web Break now!

*Mandatory fields


Thank you for your registration.

You will receive an e-mail from us with all the information about our Web Break.

What we offer you in our Web Break

Thanks to many years of experience, our technical staff are familiar with the challenges of CAD designers. In a 15-minute online seminar, we explain how you can quickly access your desired components so that you can easily take part in the MISUMI world and reap the many benefits:

  • Get an overview of our portfolio for the packaging industry with a wide range of stainless steel products and special plastic components.
  • Learn how to avoid time-consuming drawing part creation with our online configurator.
  • Learn how to download CAD files for components in all common file formats.
  • See how our immediate pricing and transparent and binding delivery times can reduce your workload.

 

Interested? Fill out the contact form and we will send you an appointment confirmation by e-mail.

These experts are looking forward to welcoming you

Lukasz Zuzga

Technical Support Sales Specialist
  • Worked as a designer
  • Sales engineer with 5+ years experience in European markets
Copy link:

Pavol Fedor

Manager Industry Application
  • Business development manager
  • Many years of hands-on experience in engineering & design
Copy link:

Benefits of the MISUMI one-stop shop for packaging components

Always safely packed

Always safely packed

We know that not all packaging is alike: Liquids and other products require an oxidation-resistant environment. For this purpose, we offer the packaging industry a wide range of stainless steel and special plastic components. You can also benefit from our comprehensive product range in the field of conveyor technology and material handling – for example, for products that need to be moved in the packaging process.

Do you also need mechanical components? We would be happy to offer you make-to-order parts – produced for your individual requirements.

Maximum design flexibility

Maximum design flexibility

There are no limits to your design requirements thanks to our make-to-order range. Do away with elaborate constructions and configure parts from our online shop entirely according to your needs. You will then receive your CAD data, digital 3D preview, product specifications and more.

The best thing is: You can easily save your part and reorder it at any time in the same high quality – at any MISUMI branch in the world.

Your one-stop shop

Your one-stop shop

We are your specialist for machine components, because whatever you are looking for: You will find it. In addition to products from our own brand MISUMI, we also offer products from more than 900 third-party brands in our online shop.

Besides a comprehensive range of products, what does this mean for you? You receive all the components you need from a single reliable source – this streamlines your procurement processes and saves you the time-consuming task of managing different suppliers.

Over 99% delivery on time

Over 99% delivery on time

Thanks to our sophisticated production and logistics model, there are no gaps in the production chain. Thanks to the large number of our locations, your order is also secure even in difficult situations. With the continuous expansion of our local production processes, we are now and in the future reducing our delivery times even further; by expanding our international production, we are strengthening and securing the supply chain.

We can proudly say: We have been maintaining our delivery stability at over 99% – even in the challenging year 2020.

Subscribe to our Techletter now

Let's talk about tomorrow!

Read about innovative topics from the sector as well as exciting views from further afield every month: 

  • Concentrated expertise: You benefit from the expertise of our branch specialists.
  • Always a step ahead of the game: You will discover everything about upcoming trends and topics of the future.
  • Comprehensive CAD expertise: Expand your capabilities through valuable tips and tricks. 

 

What are you waiting for?! 

Subscribe to our Techletter now and you will be the first to know everything!