MISUMI offers a wide range of shaft couplings and universal joints for many applications. The selection ranges from disc to Oldham to jaw type and bellows couplings. The outer diameter of the shaft bore and the shaft couplings can be selected according to your application, for example shaft bores with key groove, slit clamping or integrated clamping are available.
Shaft Coupling with TM magnetic drive (max. possible transmission power 0.66 kW)
Disc couplings for servo motors (max. Possible transmission power 180kW)
In addition to vibration absorbing couplings, MISUMI offers a wide selection of torsion-resistant couplings for very low torsion and small angles.
In addition to conventional metal designs, MISUMI also offers a plastic version. This coupling is inexpensive and ideal for applications with low torque, for example for gauges and potentiometers. An example of application with this type of coupling with potentiometer can be viewed here:
Chain couplings are designed for use with double-sided roller chains and sprockets. It ensures high and thus efficient high torque transmission and applications.
With standard couplings, the shaft can be easily attached by tightening the nut. This coupling is ideal for axial load
With Oldham couplings, hub and spacers are easily separable. Therefore, easy assembly is guaranteed.
These videos were kindly provided to us by our USA subsidiary. Therefore, contact the US subsidiary for all related details. All products are also available in Europe.