Currently there are no notifications.
Linear shafts EN1.1213 (CF53) – Stock parts
| 400mm lengths | |||||||
| Product | Ø [mm] | Length [mm] | Tolerance | Surface | Material | Price quantity 1* | |
| SFJEU8‑400 | 8 | 400 | h6 | Without | EN 1.1213 (CF53) | 6.06 € | To product page |
| PSFJEU8‑400 | 8 | 400 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 8.10 € | To product page |
| SFJEU10‑:400 | 10 | 400 | h6 | Without | EN 1.1213 (CF53) | 6.93 € | To product page |
| PSFJEU10‑400 | 10 | 400 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 8.14 € | To product page |
| SFJEU12‑400 | 12 | 400 | h6 | Without | EN 1.1213 (CF53) | 8.07 € | To product page |
| PSFJEU12‑400 | 12 | 400 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 9.45 € | To product page |
| SFJEU16‑400 | 16 | 400 | h6 | Without | EN 1.1213 (CF53) | 9.34 € | To product page |
| PSFJEU16‑400 | 16 | 400 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 11.97 € | To product page |
| SFJEU20‑400 | 20 | 400 | h6 | Without | EN 1.1213 (CF53) | 10.39 € | To product page |
| PSFJEU20‑400 | 20 | 400 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 13.10 € | To product page |
| SFJEU25‑400 | 25 | 400 | h6 | Without | EN 1.1213 (CF53) | 12.94 € | To product page |
| PSFJEU25‑400 | 25 | 400 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 16.67 € | To product page |
| SFJEU30‑400 | 30 | 400 | h6 | Without | EN 1.1213 (CF53) | 16.18 € | To product page |
| PSFJEU30‑400 | 30 | 400 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 21.73 € | To product page |
* The price or delivery time may vary depending on order quantity or other factors. The final values are displayed in the shopping cart and in the order summary.
| 1000mm lengths | |||||||
| Product | Ø [mm] | Length [mm] | Tolerance | Surface | Material | Price quantity 1* | |
| SFJEU12‑1000 | 12 | 1000 | h6 | Without | EN 1.1213 (CF53) | 16.18 € | To product page |
| PSFJEU12‑1000 | 12 | 1000 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 19.92 € | To product page |
| SFJEU16‑1000 | 16 | 1000 | h6 | Without | EN 1.1213 (CF53) | 19.32 € | To product page |
| PSFJEU16‑1000 | 16 | 1000 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 25.85 € | To product page |
| SFJEU20‑1000 | 20 | 1000 | h6 | Without | EN 1.1213 (CF53) | 22.43 € | To product page |
| PSFJEU20‑1000 | 20 | 1000 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 29.19 € | To product page |
| SFJEU25‑1000 | 25 | 1000 | h6 | Without | EN 1.1213 (CF53) | 28.32 € | To product page |
| PSFJEU25‑1000 | 25 | 1000 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 37.43 € | To product page |
| SFJEU30‑1000 | 30 | 1000 | h6 | Without | EN 1.1213 (CF53) | 35.98 € | To product page |
| PSFJEU30‑1000 | 30 | 1000 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 49.34 € | To product page |
* The price or delivery time may vary depending on order quantity or other factors. The final values are displayed in the shopping cart and in the order summary.
| 1200mm lengths | |||||||
| Product | Ø [mm] | Length [mm] | Tolerance | Surface | Material | Price quantity 1* | |
| SFJEU16‑1200 | 16 | 1200 | h6 | Without | EN 1.1213 (CF53) | 22.54 € | To product page |
| PSFJEU16‑1200 | 16 | 1200 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 30.34 € | To product page |
| SFJEU20‑1200 | 20 | 1200 | h6 | Without | EN 1.1213 (CF53) | 26.29 € | To product page |
| PSFJEU20‑1200 | 20 | 1200 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 34.40 € | To product page |
| SFJEU25‑1200 | 25 | 1200 | h6 | Without | EN 1.1213 (CF53) | 33.57 € | To product page |
| PSFJEU25‑1200 | 25 | 1200 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 44.49 € | To product page |
| SFJEU30‑1200 | 30 | 1200 | h6 | Without | EN 1.1213 (CF53) | 42.65 € | To product page |
| PSFJEU30‑1200 | 30 | 1200 | h7 | Hard chrome-plated | EN 1.1213 (CF53) | 58.61 € | To product page |
* The price or delivery time may vary depending on order quantity or other factors. The final values are displayed in the shopping cart and in the order summary.