inCAD Library
inCAD Library

Make sure to read this before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. MISUMI reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

Features of inCAD Library

  1. Get great new design ideas for these application examples.
  2. Over 200 design application ideas collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! Button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Back to top

inCAD Library Keyword Search
inCAD Library No. Search

No.000268 Foreign object suction mechanism

Removes foreign objects by means of air flow or suction.

Air Blow Nozzles

Product name Air Blow Nozzles/Threaded/Tapped/Knurling Crisscross/Terminal Block
Part number ABNZ5-3.0-100
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Selected as an air nozzle to blow off any attached foreign objects. Additional work required after purchase for design customization.

Back to page top

Risk info.

Trial-and-error is required depending on the characteristics of the foreign object.

Back to page top

Available sizes

■Air Blow Nozzles - Threaded / Tapped / Knurling Crisscross / Terminal Block

Material With or without annealed Hardness
EN 1.4301 Equiv. Provided HV200 or Less
Not Provided HV250 ~ 380

■Sizes and Dimensions

Mounting Screw
R/Rc(PT)
Pipe Overall Length
(1mm Increments)
Thread
Length
Annealed
O.D. I.D. Provided Not Provided
M3 Ø1 Ø0.5 24 ~ 103 4 -
Ø1.5 Ø0.8 -
Ø2 Ø1 -
M5 Ø1 Ø0.5
Ø1.5 Ø0.8
Ø2 Ø1
Ø2.5 Ø1.5
Ø3 Ø2
M6 Ø1 Ø0.5 25 ~ 104 5 -
Ø1.5 Ø0.8 -
Ø2 Ø1 -
Ø2.5 Ø1.5 -
Ø3 Ø2 -
1/16 Ø1 Ø0.5 33 ~ 107 8 -
Ø1.5 Ø0.8 -
Ø2 Ø1 -
Ø2.5 Ø1.5 -
Ø3 Ø2 -
1/8 Ø4 Ø3 39 ~ 208 9 -
Ø5 Ø4 -
Ø6 Ø5 -

Back to page top

Sponge Washers

Product name Sponge Washers/Standard
Part number WSGNAA3-D82-V72
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the finished one as air tight packing against outside.

Back to page top

Available sizes

■Sponge Washers - Standard

Material Hardness Color
Chloroprene Rubber Sponge Asker C25 Black
Ethylene Rubber Sponge Asker C8
Nitrile Rubber Sponge Asker C30
EPT Sealer® (Asker C5 or Less)
Silicon Rubber Sponge Asker C35 Orange
Fluororubber Sponge Asker C35 Black

■Sizes

Thickness O.D. I.D.
1mm increments
2 Ø10 ~ Ø100 Ø5 ~ Ø80
3
5
8
10

* The selectable sizes may have some restrictions depending upon the materials.
Please see the product pages for details.

Back to page top

Accuracy Info

■Accuracy of Sponge Washers

Thickness Tolerance:

Thickness Tolerance
2 ±0.5
3
5
8 Hardness up to C30 ±1
10
8 Hardness C35 ±1.5
10

I.D. ・ O.D.Tolerance;

I.D. ・ O.D. Tolerance
Ø10 ~ Ø40 ±1.0
Ø41 ~ Ø60 ±1.5
Ø61 ~ Ø100 ±2.0

Back to page top

長尺ローレット付カバーボルト

Product name カバーボルト 長尺ローレット付タイプ
Part number GUTBR3-3.5-6
Features
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

工具不要で開閉できるよう選定為

Back to page top

Available sizes

Back to page top

Selection steps

Back to page top

Accuracy Info

Back to page top

速度・荷重(負荷情報)

Back to page top

Technical calculations

Back to page top

IDEA NOTE Air blow

Air supply openings are installed at two locations to make sure that the blown air comes out of the nozzles quickly and uniformly.

IDEA NOTE Closed space

A sponge like material is used to improve the seal of the closed space.

IDEA NOTE Fall prevention

A cylinder with a locking mechanism is used to prevent the head from lowering as air supply shut off is used.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Data Download (Unit Assembly)

    CAD Data Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when this application example is helpful.


    This data is utilized in order to list more useful application examples in the future.

    Cautions on the CAD data

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. The CAD data unit assembly consists of sub-assemblies.
      Each sub-assembly unit can be used as it is or can be edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The dimensions of the MISUMI parts in the Data, which can be specifed at 1mm intervals, can be edited under historical data.
    6. The Data including the third-part components are made by the Company.

    Back to top

  • * Unit assembly CAD data consists of some sub-assemblies.
       Each sub-assembly unit can be used as it is or can be edited.

Application Overview

Purpose

  • Removes foreign objects attached to the workpiece surface by creating a closed space and by blowing out air and suction at the same time.

Points for use

  • Handles only small parts that fit in the closed space.

Target workpiece

  • Shape: Precision components such as bearings, etc.
  • Size: Ø83.3 x H25mm

Design Specifications

Operating Conditions or Design Requirements

  • Cylinder lowering stroke: 70mm
  • External dimensions: W90 x D180 x H389mm

Required Performance

  • Workpiece stop accuracy: 0.5mm

Selection Criteria for Main Components

  • Spring strength to press the box down mounted on the tip of the cylinder.

Design Evaluation

Verification of main components

  • Verify the cylinder thrust for meeting load specifications.
    • Lifting cylinder stroke (at 0.4MPa)
      In lowering motion (outstroke side): F1 = 126N…(1)
      In lifting motion (instroke side): F2 = 106N…(2)
    • Weight of lifting movable part: W = m x g = 2.6 x 9.8 = 25.5N…(3)
    • Compression spring weight with load: Fa = 2.94 x (8 + 5) = 38.2N…(4)
      Assume that
      deflection by installation: 8mm
      deflection by load: 5mm
      spring constant: 2.94N/mm
      In lowering motion, from (1) and (4),
      F1 > Fa Thus, 126 > 38.2 (load factor 30%)…(5)
      In upward motion, from (2) and (3),
      F2 > W Thus, 106 > 25.5 (load factor 24%)…(6)
      From (5) and (6), both forces are within the use range, and thus the cylinder is judged as usable.

Other Design Consideration

  • Creating a sealed space using a compressible material to close off the space between the box and the pallet to achieve effective suction.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 One-Touch Couplings MSELL6-1 2
2 Metal Washers WSSM12-5-3 4
3 Terminals ABNZ5-3.0-100 4
4 Rubber Washers WSGNAA3-D82-V72 1
5 Flow Rate Control Valves SPSNL6-M5 2
6 Washer WSSM20-8-3 1
7 Spring VUM12-35 1
8 Linear Guides SXR24-160 2
9 Duct Hoses HOSEE38-2 1
10 Hose Bands - Standard HOSBS38N 1
  • The part list above contains only MISUMI parts.
    The list of parts and machined products of other manufacturers than MISUMI can also be downloaded by part list download (CSV).
  • You will find information on price and shipping days, in the Online Quote and Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Data Download (Unit Assembly)

    CAD Data Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when this application example is helpful.


    This data is utilized in order to list more useful application examples in the future.

    Cautions on the CAD data

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. The CAD data unit assembly consists of sub-assemblies.
      Each sub-assembly unit can be used as it is or can be edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The dimensions of the MISUMI parts in the Data, which can be specifed at 1mm intervals, can be edited under historical data.
    6. The Data including the third-part components are made by the Company.

    Back to top

Back to top