ideanote
inCAD Library

Make sure to read this before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. MISUMI reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

Features of inCAD Library

  1. Get great new design ideas for these application examples.
  2. Over 200 design application ideas collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! Button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Back to top

inCAD Library Keyword Search
inCAD Library No. Search

No.000270 Manual Conveyor

Manually driven transfer mechanism

Couplings

Product name Couplings/Oldham/Large Shaft Diameter
Part number MFJ44-20-20
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Place the couplings for axis alignment with the drive handle.

Back to page top

Available sizes

■Couplings - Oldham, Large Shaft Diameter

Material
Hub Spacer
Aluminum Alloy Polyacetal

■Sizes and Dimensions

O.D. Shaft Bore Dia. (Select Drive / Driven Sides) Overall Length Set Screw
Ø14 Ø15 Ø16 Ø18 Ø20 Ø22 Ø25 Ø26 Ø28 Ø30 Ø35 Ø38
Ø44 - - - - - - 46 M6
Ø50 - - - - - - - 57 M8
Ø70 - - - - - - 77 M10

Back to page top

Accuracy Info

■Accuracy of Coupling

O.D. Allowable Angular
Misalignment
(°)
Lateral
Misalignment
(mm)
Ø44 2.0 1.00
Ø55 1.50
Ø70 2.00

Back to page top

Performance info.

■Speeds and Loads (Load Info.) of the Couplings

O.D. Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m²)
Ø44 30 12000 4 x 10 -6
Ø55 45 10000 11 x 10 -6
Ø70 80 8000 40 x 10 -6

Back to page top

Bearing Spacers

Product name Bearing Spacers/For Inner Ring
Part number CLBUS20-27-14.7
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the spacer with the standardized O.D. set to the inner ring retainer diameter of the bearing.

Back to page top

Available sizes

■Bearing Spacers - Inner Race / Outer Race

Material Surface Treatment
EN AW-5052 Equiv. -
EN 1.0038 Equiv. Black Oxide
Electroless Nickel Plating
EN 1.4301 Equiv. -

■Sizes and Dimensions

I.D. O.D. Length
(Configure in 1mm increment)
Applicable Bearing
3 5 1.0 ~ 50.0 673ZZ ・ 693ZZ ・ 623ZZ
4 7 674ZZ ・ 694ZZ ・ 624ZZ
5 8 675ZZ ・ 695ZZ ・ 605ZZ ・ 625ZZ
6 9 676ZZ ・ 696ZZ ・ 606ZZ ・ 626ZZ
8 10 678ZZ
11 678ZZ ・ 698ZZ ・ 608ZZ ・ 628ZZ
10 12 6700ZZ
13 1.0 ~ 100.0 6800ZZ
14 6900ZZ ・ 6000ZZ
17 2.0 ~ 100.0 6200ZZ ・ 6300ZZ
12 15 1.0 ~ 100.0 6701ZZ ・ 6801ZZ
16 6901ZZ ・ 6001ZZ
18 2.0 ~ 100.0 6201ZZ ・ 6301ZZ
15 18 6702ZZ ・ 6802ZZ
19 6902ZZ ・ 6002ZZ
21 6202ZZ
23 6302ZZ
17 20 6803ZZ
22 6903ZZ ・ 6003ZZ
24 6203ZZ
26 6303ZZ
20 23 6804ZZ
25 6904ZZ
27 6004ZZ ・ 6204ZZ
29 6304ZZ
25 28 6805ZZ
29 6905ZZ
31 6005ZZ
33 6205ZZ
36 6305ZZ
30 33 6806ZZ
35 6906ZZ
38 6006ZZ
40 6206ZZ
43 6306ZZ
35 38 3.0 ~ 100.0 6807ZZ
42 6907ZZ
44 6007ZZ ・ 6207ZZ
46 6207ZZ
48 6307ZZ
40 43 6808ZZ
46 6908ZZ
49 6008ZZ ・ 6208ZZ
52 6208ZZ
54 6308ZZ
45 53 6009ZZ
55 6209ZZ
50 56 6010ZZ
60 6210ZZ

Back to page top

Accuracy Info

■Accuracy of the Bearing Spacers (for Inner Rings)

I.D. Tolerance: +0.3/+0.1

O.D. Tolerance: -0.1/-0.3

Overall Length Tolerance: +0.1/0

Back to page top

Collars

Product name Collars/Length +-0.10mm
Part number KNCLSS20-30-35
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a collar that will provide an appropriate distance between the handle position and rotating part.

Back to page top

Available sizes

■Collars - Standard Class - Selectable

Material Surface Treatment
EN 1.1191 Equiv. Black Oxide
Electroless Nickel Plating
EN 1.4301 Equiv. -

■Sizes and Dimensions

I.D. O.D. (Selectable) Overall Length (Selectable)
5 6 8 10 12 13 14 15 16 20 25 30 10 12 15 20 25 30 35
3 - - - - - - -
4 - - -
5 - - - -
6 - - -
8 - - -
10 - - - -
12 - - - - - - -
15 - - - - - - - - -
16 - - - - - - - - -
20 - - - - - - - - - -
25 - - - - - - - - - - -

Back to page top

Accuracy Info

■Accuracy of the Metal Collar, Standard Grade, Overall Length Selectable

I.D. Tolerance: +0.3/+0.1

O.D. Tolerance: 0/-0.2

Overall Length Tolerance: 0/-0.1

Back to page top

IDEA NOTE The handle can be freely exchanged

Only one handle is used and it is attached on the downstream side to rotate in the normal direction, and on the upstream side to rotate in the reverse direction. Due to this method, no protruded objects rotate and only the shaft idly rotates on the opposite side of the handle, reducing the risk of injury.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Data Download (Unit Assembly)

    CAD Data Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when this application example is helpful.


    This data is utilized in order to list more useful application examples in the future.

    Cautions on the CAD data

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. The CAD data unit assembly consists of sub-assemblies.
      Each sub-assembly unit can be used as it is or can be edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Back to top

  • * Unit assembly CAD data consists of some sub-assemblies.
       Each sub-assembly unit can be used as it is or can be edited.

Application Overview

Purpose

  • Conveyor to manually transfer pallets without using a motor.
  • Used to visually inspect defective products coming from manufacturing line. Defective product can be visually inspected by moving it to the desired position with the handle. After inspection, it is possible to return the product back to manufacturing line by reversing the conveyor flow direction.

Points for use

  • Defective products automatically flow from manufacturing line. When defective products reaches the manual conveyor, it is moved to the desired position by the inspector (at this point, the product is on the downstream side). Once inspected, product is returned to the transfer by reversing conveyor.

Target workpiece

  • Pallet
  • Outer dimensions: W264 x D500 x H150mm
  • Workpiece weight: approx. 20kg

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions: W430 x D2032 x H184mm

Selection Criteria for Main Components

  • Handle
    • Due to the friction coefficient of the chain, a workpiece can be smoothly transferred even when it is heavy. The conveyor handle need to be selected accordingly to the conveyor load capability.

Design Evaluation

Other Design Consideration

  • By utilizing the handle, it is possible to finely adjust the workpiece easily.
  • In principle, the handle is positioned on the side opposite the conveyor to move the workpiece in the normal direction and on the conveyor side to move it in the reverse direction. This method is used to apply force in the pulling direction.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Couplings MFJ44-20-20 2
2 Shaft Collars SSCS20-10 2
3 Bearing Spacer CLBUS20-27-14.7 4
4 Collars KNCLSS20-30-35 1
5 Parallel Keys KESS6-20 4
6 Crank Handles NSCH12 1
7 Sprocket SSP40B17-N-20 4
8 Metal Washers FWSSS-D37-V34.0-T3.0 2
9 Metal Washers WSSS25-6-3 2
10 Retaining Rings RTWS37 2
11 Low Head Cap Screws CBSST5-10 1
12 Set Screws Flat Type MSSFS5-8 2
13 Hex Socket Set Screws MSSFS6-10 8
14 Socket Head Cap Screws-with Washer SCBS8-25 24
15 Socket Head Cap Screws-with Washer SCBS8-20 4
16 Socket Head Cap Screws-with Washer SCBS6-25 8
17 Socket Head Cap Screws-with Washer SCBS6-15 2
18 Socket Head Cap Screws-with Washer SCBS5-20 32
19 Socket Head Cap Screws-with Washer SCBS4-20 8
20 Socket Head Cap Screws-with Washer SCBS4-15 4
21 Socket Head Cap Screws-with Washer SCBS4-8 8
22 Deep Groove Ball Bearings B6204ZZ 4
23 Deep Groove Ball Bearings B6904ZZ 4
  • The part list above contains only MISUMI parts.
    The list of parts and machined products of other manufacturers than MISUMI can also be downloaded by part list download (CSV).
  • You will find information on price and shipping days, in the Online Quote and Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Data Download (Unit Assembly)

    CAD Data Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when this application example is helpful.


    This data is utilized in order to list more useful application examples in the future.

    Cautions on the CAD data

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. The CAD data unit assembly consists of sub-assemblies.
      Each sub-assembly unit can be used as it is or can be edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Back to top

Back to top