News
Years

News

Spline Shaft Quick Finder

01/09/2017

Use our Spline Shaft Quick Finder to gain an overview of suitable spline shafts.

Available combinations

   

End machining

Shaft shape

 

Straight

One-sided
Recessed

Double-sided
Recessed

 

None

#BHSM

#BSDM

#BSJM

#BSHM

Internal thread

1 or 2

(Non-recessed side) #BSFM

#BSLM

External thread

-

#BSKM

#BSYM

Internal / External
(left / right)

-

#BSBM

-

 

 

Construction size

 

 

6

8

10

13

16

20

25

30

Tool steel
Equivalent 1.3505

Nut type

Round flange

Compact flange

-

-

-

-

-

Cylindrical flange

Maximum shaft length [mm]

 

400

400

600

600

600

700

900

1150

Stainless steel*
Equivalent 1.4125

 

Only round flange

-

-

-

Maximum shaft length [mm]

 

190

190

390

390

390

-

-

-

*Only one nut / shaft is possible for stainless steel. 1 or 2 nuts / shafts are available for tool steel (standard or optional)

All spline shafts are not pre-tensioned and available in one accuracy class (see main catalogue)