• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pilot pins / cylindrical head / immersion side selectable / lapped

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ATTC3-[42-82/10]-P[2-3/0.01]-A[10-30/5]
ATTC3-LC[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
ATTC3-LCT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
ATTC3-LMT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
ATTC4-[42-82/10]-P[3-4/0.01]-A[10-30/5]
ATTC4-LC[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
ATTC4-LCT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
ATTC4-LMT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
ATTC5-[42-82/10]-P[4-5/0.01]-A[10-30/5]
ATTC5-LC[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
ATTC5-LCT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
ATTC5-LMT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
ATTC6-[42-82/10]-P[5-6/0.01]-A[10-30/5]
ATTC6-LC[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
ATTC6-LCT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
ATTC6-LMT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
ATTC8-[42-82/10]-P[6-8/0.01]-A[15-30/5]
ATTC8-LC[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
ATTC8-LCT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
ATTC8-LMT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
ATTC10-[42-82/10]-P[8-10/0.01]-A[15-30/5]
ATTC10-LC[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
ATTC10-LCT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
ATTC10-LMT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
ATTC13-[42-82/10]-P[10-13/0.01]-A[15-30/5]
ATTC13-LC[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
ATTC13-LCT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
ATTC13-LMT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
ATTC16-[42-82/10]-P[13-16/0.01]-A[15-30/5]
ATTC16-LC[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
ATTC16-LCT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
ATTC16-LMT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
ATTC20-[42-82/10]-P[16-20/0.01]-A[20-30/5]
ATTC20-LC[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
ATTC20-LCT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
ATTC20-LMT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
ATTC25-[42-82/10]-P[20-25/0.01]-A[25-30/5]
ATTC25-LC[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
ATTC25-LCT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
ATTC25-LMT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-HSTC1.6-[42-62/10]-P[1-1.6/0.01]
H-HSTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]
H-HSTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]
H-HSTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]
H-HSTC2-[42-62/10]-P[1-2/0.01]
H-HSTC2-LC[25-61.9/0.1]-P[1-2/0.01]
H-HSTC2-LCT[25-61.9/0.1]-P[1-2/0.01]
H-HSTC2-LMT[25-61.9/0.1]-P[1-2/0.01]
H-HSTC2.5-[42-62/10]-P[1.5-2.5/0.01]
H-HSTC2.5-LC[25-61.9/0.1]-P[1.5-2.5/0.01]
H-HSTC2.5-LCT[25-61.9/0.1]-P[1.5-2.5/0.01]
H-HSTC2.5-LMT[25-61.9/0.1]-P[1.5-2.5/0.01]
H-HSTC3-[42-92/10]-P[2-3/0.01]
H-HSTC3-LC[25-91.9/0.1]-P[2-3/0.01]
H-HSTC3-LCT[25-91.9/0.1]-P[2-3/0.01]
H-HSTC3-LMT[25-91.9/0.1]-P[2-3/0.01]
H-HSTC4-[42-92/10]-P[3-4/0.01]
H-HSTC4-LC[25-91.9/0.1]-P[3-4/0.01]
H-HSTC4-LCT[25-91.9/0.1]-P[3-4/0.01]
H-HSTC4-LMT[25-91.9/0.1]-P[3-4/0.01]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
1 Quote 10Sharp tip angleSKD11 EquivalentNone310 ~ 3042 ~ 82---2 ~ 3
1 Quote 10Sharp tip angleSKD11 EquivalentNone310 ~ 30-25 ~ 81.9--2 ~ 3
1 Quote 10Sharp tip angleSKD11 EquivalentNone310 ~ 30--25 ~ 81.9-2 ~ 3
1 Quote 10Sharp tip angleSKD11 EquivalentNone310 ~ 30---25 ~ 81.92 ~ 3
1 Quote 10Sharp tip angleSKD11 EquivalentNone410 ~ 3042 ~ 82---3 ~ 4
1 Quote 10Sharp tip angleSKD11 EquivalentNone410 ~ 30-25 ~ 81.9--3 ~ 4
1 Quote 10Sharp tip angleSKD11 EquivalentNone410 ~ 30--25 ~ 81.9-3 ~ 4
1 Quote 10Sharp tip angleSKD11 EquivalentNone410 ~ 30---25 ~ 81.93 ~ 4
1 Quote 10Sharp tip angleSKD11 EquivalentNone510 ~ 3042 ~ 82---4 ~ 5
1 Quote 10Sharp tip angleSKD11 EquivalentNone510 ~ 30-25 ~ 81.9--4 ~ 5
1 Quote 10Sharp tip angleSKD11 EquivalentNone510 ~ 30--25 ~ 81.9-4 ~ 5
1 Quote 10Sharp tip angleSKD11 EquivalentNone510 ~ 30---25 ~ 81.94 ~ 5
1 Quote 10Sharp tip angleSKD11 EquivalentNone610 ~ 3042 ~ 82---5 ~ 6
1 Quote 10Sharp tip angleSKD11 EquivalentNone610 ~ 30-25 ~ 81.9--5 ~ 6
1 Quote 10Sharp tip angleSKD11 EquivalentNone610 ~ 30--25 ~ 81.9-5 ~ 6
1 Quote 10Sharp tip angleSKD11 EquivalentNone610 ~ 30---25 ~ 81.95 ~ 6
1 Quote 10Sharp tip angleSKD11 EquivalentNone815 ~ 3042 ~ 82---6 ~ 8
1 Quote 10Sharp tip angleSKD11 EquivalentNone815 ~ 30-25 ~ 81.9--6 ~ 8
1 Quote 10Sharp tip angleSKD11 EquivalentNone815 ~ 30--25 ~ 81.9-6 ~ 8
1 Quote 10Sharp tip angleSKD11 EquivalentNone815 ~ 30---25 ~ 81.96 ~ 8
1 Quote 10Sharp tip angleSKD11 EquivalentNone1015 ~ 3042 ~ 82---8 ~ 10
1 Quote 10Sharp tip angleSKD11 EquivalentNone1015 ~ 30-25 ~ 81.9--8 ~ 10
1 Quote 10Sharp tip angleSKD11 EquivalentNone1015 ~ 30--25 ~ 81.9-8 ~ 10
1 Quote 10Sharp tip angleSKD11 EquivalentNone1015 ~ 30---25 ~ 81.98 ~ 10
1 Quote 10Sharp tip angleSKD11 EquivalentNone1315 ~ 3042 ~ 82---10 ~ 13
1 Quote 10Sharp tip angleSKD11 EquivalentNone1315 ~ 30-25 ~ 81.9--10 ~ 13
1 Quote 10Sharp tip angleSKD11 EquivalentNone1315 ~ 30--25 ~ 81.9-10 ~ 13
1 Quote 10Sharp tip angleSKD11 EquivalentNone1315 ~ 30---25 ~ 81.910 ~ 13
1 Quote 10Sharp tip angleSKD11 EquivalentNone1615 ~ 3042 ~ 82---13 ~ 16
1 Quote 10Sharp tip angleSKD11 EquivalentNone1615 ~ 30-25 ~ 81.9--13 ~ 16
1 Quote 10Sharp tip angleSKD11 EquivalentNone1615 ~ 30--25 ~ 81.9-13 ~ 16
1 Quote 10Sharp tip angleSKD11 EquivalentNone1615 ~ 30---25 ~ 81.913 ~ 16
1 Quote 10Sharp tip angleSKD11 EquivalentNone2020 ~ 3042 ~ 82---16 ~ 20
1 Quote 10Sharp tip angleSKD11 EquivalentNone2020 ~ 30-25 ~ 81.9--16 ~ 20
1 Quote 10Sharp tip angleSKD11 EquivalentNone2020 ~ 30--25 ~ 81.9-16 ~ 20
1 Quote 10Sharp tip angleSKD11 EquivalentNone2020 ~ 30---25 ~ 81.916 ~ 20
1 Quote 10Sharp tip angleSKD11 EquivalentNone2525 ~ 3042 ~ 82---20 ~ 25
1 Quote 10Sharp tip angleSKD11 EquivalentNone2525 ~ 30-25 ~ 81.9--20 ~ 25
1 Quote 10Sharp tip angleSKD11 EquivalentNone2525 ~ 30--25 ~ 81.9-20 ~ 25
1 Quote 10Sharp tip angleSKD11 EquivalentNone2525 ~ 30---25 ~ 81.920 ~ 25
1 Quote 10Tip RSKH51 EquivalentTiCN1.6-42 ~ 62---1 ~ 1.6
1 Quote 10Tip RSKH51 EquivalentTiCN1.6--25 ~ 61.9--1 ~ 1.6
1 Quote 10Tip RSKH51 EquivalentTiCN1.6---25 ~ 61.9-1 ~ 1.6
1 Quote 10Tip RSKH51 EquivalentTiCN1.6----25 ~ 61.91 ~ 1.6
1 Quote 10Tip RSKH51 EquivalentTiCN2.0-42 ~ 62---1 ~ 2
1 Quote 10Tip RSKH51 EquivalentTiCN2.0--25 ~ 61.9--1 ~ 2
1 Quote 10Tip RSKH51 EquivalentTiCN2.0---25 ~ 61.9-1 ~ 2
1 Quote 10Tip RSKH51 EquivalentTiCN2.0----25 ~ 61.91 ~ 2
1 Quote 10Tip RSKH51 EquivalentTiCN2.5-42 ~ 62---1.5 ~ 2.5
1 Quote 10Tip RSKH51 EquivalentTiCN2.5--25 ~ 61.9--1.5 ~ 2.5
1 Quote 10Tip RSKH51 EquivalentTiCN2.5---25 ~ 61.9-1.5 ~ 2.5
1 Quote 10Tip RSKH51 EquivalentTiCN2.5----25 ~ 61.91.5 ~ 2.5
1 Quote 10Tip RSKH51 EquivalentTiCN3-42 ~ 92---2 ~ 3
1 Quote 10Tip RSKH51 EquivalentTiCN3--25 ~ 91.9--2 ~ 3
1 Quote 10Tip RSKH51 EquivalentTiCN3---25 ~ 91.9-2 ~ 3
1 Quote 10Tip RSKH51 EquivalentTiCN3----25 ~ 91.92 ~ 3
1 Quote 10Tip RSKH51 EquivalentTiCN4-42 ~ 92---3 ~ 4
1 Quote 10Tip RSKH51 EquivalentTiCN4--25 ~ 91.9--3 ~ 4
1 Quote 10Tip RSKH51 EquivalentTiCN4---25 ~ 91.9-3 ~ 4
1 Quote 10Tip RSKH51 EquivalentTiCN4----25 ~ 91.93 ~ 4

Loading...

Basic information

Shank type Straight Mounting plate Punch plate Shank (mounting part) shape Standard

Tech Support