Manufacturer part number: PLGR-50-125
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PLGR-50-125
3D preview is not available, because the part number has not yet been determined.
L(mm) | 50 | L1(mm) | 125 | Reversed | Right hand type |
---|