Pilot pins for stripper plate / cylindrical head / lapped / DLC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
N-HTFA1.6-[10-40/0.1]-P[0.5-1.6/0.01]-A[10,​15,​20,​25,​30]
N-HTFA1.6-[10-40/0.1]-P[0.5-1.6/0.01]-AC[16-45/1]
N-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
N-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
N-HTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-A[10,​15,​20,​25,​30]
N-HTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-AC[16-45/1]
N-HTFA3-[10-40/0.1]-P[2-3/0.01]-A[15,​20,​25,​30]
N-HTFA3-[10-40/0.1]-P[2-3/0.01]-AC[16-45/1]
N-HTFA4-[10-40/0.1]-P[3-4/0.01]-A[15,​20,​25,​30]
N-HTFA4-[10-40/0.1]-P[3-4/0.01]-AC[16-45/1]
N-HTFA5-[10-40/0.1]-P[4-5/0.01]-A[15,​20,​25,​30]
N-HTFA5-[10-40/0.1]-P[4-5/0.01]-AC[16-45/1]
N-HTFA6-[10-40/0.1]-P[5-6/0.01]-A[15,​20,​25,​30]
N-HTFA6-[10-40/0.1]-P[5-6/0.01]-AC[16-45/1]
N-HTFA8-[10-40/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]
N-HTFA8-[10-40/0.1]-P[6-8/0.01]-AC[16-45/1]
N-HTFA10-[10-40/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]
N-HTFA10-[10-40/0.1]-P[8-10/0.01]-AC[16-45/1]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[16-19/1]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[21-24/1]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[26-29/1]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[31-45/1]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-A[15,​20,​25,​30]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[16-19/1]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[21-24/1]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[26-29/1]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[31-45/1]
N-HTFR1.6-[10-40/0.1]-P[0.5-1.6/0.01]
N-HTFR2.0-[10-40/0.1]-P[1-2/0.01]
N-HTFR2.5-[10-40/0.1]-P[1.5-2.5/0.01]
N-HTFR3-[10-40/0.1]-P[2-3/0.01]
N-HTFR4-[10-40/0.1]-P[3-4/0.01]
N-HTFR5-[10-40/0.1]-P[4-5/0.01]
N-HTFR6-[10-40/0.1]-P[5-6/0.01]
N-HTFR8-[10-40/0.1]-P[6-8/0.01]
N-HTFR10-[10-40/0.1]-P[8-10/0.01]
N-HTFR13-[10-40/0.1]-P[10-13/0.01]
N-HTFR16-[10-40/0.1]-P[13-16/0.01]
N-HTFT1.6-[10-40/0.1]-P[0.5-1.6/0.01]
N-HTFT2.0-[10-40/0.1]-P[1-2/0.01]
N-HTFT2.5-[10-40/0.1]-P[1.5-2.5/0.01]
N-HTFT3-[10-40/0.1]-P[2-3/0.01]
N-HTFT4-[10-40/0.1]-P[3-4/0.01]
N-HTFT5-[10-40/0.1]-P[4-5/0.01]
N-HTFT6-[10-40/0.1]-P[5-6/0.01]
N-HTFT8-[10-40/0.1]-P[6-8/0.01]
N-HTFT10-[10-40/0.1]-P[8-10/0.01]
N-HTFT13-[10-40/0.1]-P[10-13/0.01]
N-HTFT16-[10-40/0.1]-P[13-16/0.01]
N-PTFA1.6-[10-40/0.1]-P[0.5-1.6/0.01]-A[10,​15,​20,​25,​30]
N-PTFA1.6-[10-40/0.1]-P[0.5-1.6/0.01]-AC[16-45/1]
N-PTFA2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
N-PTFA2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
N-PTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-A[10,​15,​20,​25,​30]
N-PTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-AC[16-45/1]
N-PTFA3-[10-40/0.1]-P[2-3/0.01]-A[15,​20,​25,​30]
N-PTFA3-[10-40/0.1]-P[2-3/0.01]-AC[16-45/1]
N-PTFA4-[10-40/0.1]-P[3-4/0.01]-A[15,​20,​25,​30]
N-PTFA4-[10-40/0.1]-P[3-4/0.01]-AC[16-45/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip shape Material No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
Tip angle change [AC]
(°)
P (Tip dimension)
(mm)
1 Quote 10Sharp tip angleSKH51 Equivalent1.610 ~ 4010 ~ 30-0.5 ~ 1.6
1 Quote 10Sharp tip angleSKH51 Equivalent1.610 ~ 40-16 ~ 450.5 ~ 1.6
1 Quote 10Sharp tip angleSKH51 Equivalent2.010 ~ 4010 ~ 30-1 ~ 2
1 Quote 10Sharp tip angleSKH51 Equivalent2.010 ~ 40-16 ~ 451 ~ 2
1 Quote 10Sharp tip angleSKH51 Equivalent2.510 ~ 4010 ~ 30-1.5 ~ 2.5
1 Quote 10Sharp tip angleSKH51 Equivalent2.510 ~ 40-16 ~ 451.5 ~ 2.5
1 Quote 10Sharp tip angleSKH51 Equivalent310 ~ 4015 ~ 30-2 ~ 3
1 Quote 10Sharp tip angleSKH51 Equivalent310 ~ 40-16 ~ 452 ~ 3
1 Quote 10Sharp tip angleSKH51 Equivalent410 ~ 4015 ~ 30-3 ~ 4
1 Quote 10Sharp tip angleSKH51 Equivalent410 ~ 40-16 ~ 453 ~ 4
1 Quote 10Sharp tip angleSKH51 Equivalent510 ~ 4015 ~ 30-4 ~ 5
1 Quote 10Sharp tip angleSKH51 Equivalent510 ~ 40-16 ~ 454 ~ 5
1 Quote 10Sharp tip angleSKH51 Equivalent610 ~ 4015 ~ 30-5 ~ 6
1 Quote 10Sharp tip angleSKH51 Equivalent610 ~ 40-16 ~ 455 ~ 6
1 Quote 10Sharp tip angleSKH51 Equivalent810 ~ 4015 ~ 30-6 ~ 8
1 Quote 10Sharp tip angleSKH51 Equivalent810 ~ 40-16 ~ 456 ~ 8
1 Quote 10Sharp tip angleSKH51 Equivalent1010 ~ 4015 ~ 30-8 ~ 10
1 Quote 10Sharp tip angleSKH51 Equivalent1010 ~ 40-16 ~ 458 ~ 10
1 Quote 10Sharp tip angleSKH51 Equivalent1310 ~ 4015 ~ 30-10 ~ 13
1 Quote 10Sharp tip angleSKH51 Equivalent1310 ~ 40-16 ~ 1910 ~ 13
1 Quote 10Sharp tip angleSKH51 Equivalent1310 ~ 40-21 ~ 2410 ~ 13
1 Quote 10Sharp tip angleSKH51 Equivalent1310 ~ 40-26 ~ 2910 ~ 13
1 Quote 10Sharp tip angleSKH51 Equivalent1310 ~ 40-31 ~ 4510 ~ 13
1 Quote 10Sharp tip angleSKH51 Equivalent1610 ~ 4015 ~ 30-13 ~ 16
1 Quote 10Sharp tip angleSKH51 Equivalent1610 ~ 40-16 ~ 1913 ~ 16
1 Quote 10Sharp tip angleSKH51 Equivalent1610 ~ 40-21 ~ 2413 ~ 16
1 Quote 10Sharp tip angleSKH51 Equivalent1610 ~ 40-26 ~ 2913 ~ 16
1 Quote 10Sharp tip angleSKH51 Equivalent1610 ~ 40-31 ~ 4513 ~ 16
1 Quote 10Tip RSKH51 Equivalent1.610 ~ 40--0.5 ~ 1.6
1 Quote 10Tip RSKH51 Equivalent2.010 ~ 40--1 ~ 2
1 Quote 10Tip RSKH51 Equivalent2.510 ~ 40--1.5 ~ 2.5
1 Quote 10Tip RSKH51 Equivalent310 ~ 40--2 ~ 3
1 Quote 10Tip RSKH51 Equivalent410 ~ 40--3 ~ 4
1 Quote 10Tip RSKH51 Equivalent510 ~ 40--4 ~ 5
1 Quote 10Tip RSKH51 Equivalent610 ~ 40--5 ~ 6
1 Quote 10Tip RSKH51 Equivalent810 ~ 40--6 ~ 8
1 Quote 10Tip RSKH51 Equivalent1010 ~ 40--8 ~ 10
1 Quote 10Tip RSKH51 Equivalent1310 ~ 40--10 ~ 13
1 Quote 10Tip RSKH51 Equivalent1610 ~ 40--13 ~ 16
1 Quote 10Tapered tipSKH51 Equivalent1.610 ~ 40--0.5 ~ 1.6
1 Quote 10Tapered tipSKH51 Equivalent2.010 ~ 40--1 ~ 2
1 Quote 10Tapered tipSKH51 Equivalent2.510 ~ 40--1.5 ~ 2.5
1 Quote 10Tapered tipSKH51 Equivalent310 ~ 40--2 ~ 3
1 Quote 10Tapered tipSKH51 Equivalent410 ~ 40--3 ~ 4
1 Quote 10Tapered tipSKH51 Equivalent510 ~ 40--4 ~ 5
1 Quote 10Tapered tipSKH51 Equivalent610 ~ 40--5 ~ 6
1 Quote 10Tapered tipSKH51 Equivalent810 ~ 40--6 ~ 8
1 Quote 10Tapered tipSKH51 Equivalent1010 ~ 40--8 ~ 10
1 Quote 10Tapered tipSKH51 Equivalent1310 ~ 40--10 ~ 13
1 Quote 10Tapered tipSKH51 Equivalent1610 ~ 40--13 ~ 16
1 Quote 10Sharp tip anglePowdered high-speed steel1.610 ~ 4010 ~ 30-0.5 ~ 1.6
1 Quote 10Sharp tip anglePowdered high-speed steel1.610 ~ 40-16 ~ 450.5 ~ 1.6
1 Quote 10Sharp tip anglePowdered high-speed steel2.010 ~ 4010 ~ 30-1 ~ 2
1 Quote 10Sharp tip anglePowdered high-speed steel2.010 ~ 40-16 ~ 451 ~ 2
1 Quote 10Sharp tip anglePowdered high-speed steel2.510 ~ 4010 ~ 30-1.5 ~ 2.5
1 Quote 10Sharp tip anglePowdered high-speed steel2.510 ~ 40-16 ~ 451.5 ~ 2.5
1 Quote 10Sharp tip anglePowdered high-speed steel310 ~ 4015 ~ 30-2 ~ 3
1 Quote 10Sharp tip anglePowdered high-speed steel310 ~ 40-16 ~ 452 ~ 3
1 Quote 10Sharp tip anglePowdered high-speed steel410 ~ 4015 ~ 30-3 ~ 4
1 Quote 10Sharp tip anglePowdered high-speed steel410 ~ 40-16 ~ 453 ~ 4

Loading...

Basic information

Shank type Straight Surface treatment Without DLC foundation Mounting plate Stripper plate
Shank (mounting part) shape Standard

Tech Support