Pilot pins / without head / stepped / immersion length selectable / TiCN, HW, DLC

Pilot pins / without head / stepped / immersion length selectable / TiCN, HW, DLC
  • Promotional pricing ends 31/03/2024
  • FLANGE
  • SKH51
  • POWDER HSS
  • TiCN
  • HW
  • DLC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AH-HUPT2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1]
AH-HUPT2.0-LC[11-31.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AH-HUPT2.0-LC[32.1-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AH-HUPT2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
AH-HUPT2.5-LC[11-31.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AH-HUPT2.5-LC[32.1-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AH-HUPT3-[42-72/10]-P[1-2.5/0.01]-B[2-23/0.1]
AH-HUPT3-LC[11-41.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
AH-HUPT3-LC[42.1-51.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
AH-HUPT3-LC[52.1-61.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
AH-HUPT3-LC[62.1-71.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
AH-HUPT4-[42-72/10]-P[1.5-3.5/0.01]-B[2-23/0.1]
AH-HUPT4-[42-72/10]-PC[1-1.49/0.01]-B[2-23/0.1]
AH-HUPT4-LC[11-41.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
AH-HUPT4-LC[11-41.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
AH-HUPT4-LC[42.1-51.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
AH-HUPT4-LC[42.1-51.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
AH-HUPT4-LC[52.1-61.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
AH-HUPT4-LC[52.1-61.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
AH-HUPT4-LC[62.1-71.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
AH-HUPT4-LC[62.1-71.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
AH-HUPT5-[42-72/10]-P[2-4.5/0.01]-B[2-23/0.1]
AH-HUPT5-[42-72/10]-PC[1-1.99/0.01]-B[2-23/0.1]
AH-HUPT5-LC[11-41.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
AH-HUPT5-LC[11-41.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
AH-HUPT5-LC[42.1-51.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
AH-HUPT5-LC[42.1-51.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
AH-HUPT5-LC[52.1-61.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
AH-HUPT5-LC[52.1-61.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
AH-HUPT5-LC[62.1-71.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
AH-HUPT5-LC[62.1-71.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
AH-HUPT6-[42-72/10]-P[2.5-5.5/0.01]-B[2-23/0.1]
AH-HUPT6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AH-HUPT6-LC[11-41.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
AH-HUPT6-LC[11-41.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AH-HUPT6-LC[42.1-51.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
AH-HUPT6-LC[42.1-51.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AH-HUPT6-LC[52.1-61.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
AH-HUPT6-LC[52.1-61.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AH-HUPT6-LC[62.1-71.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
AH-HUPT6-LC[62.1-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AH-HUPT8-[42-82/10]-P[3-7.5/0.01]-B[2-23/0.1]
AH-HUPT8-[42-82/10]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AH-HUPT8-LC[11-41.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AH-HUPT8-LC[11-41.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AH-HUPT8-LC[42.1-51.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AH-HUPT8-LC[42.1-51.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AH-HUPT8-LC[52.1-61.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AH-HUPT8-LC[52.1-61.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AH-HUPT8-LC[62.1-71.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AH-HUPT8-LC[62.1-71.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AH-HUPT8-LC[72.1-81.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AH-HUPT8-LC[72.1-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AH-HUPTF2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1]
AH-HUPTF2.0-LC[11-31.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AH-HUPTF2.0-LC[32.1-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AH-HUPTF2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
AH-HUPTF2.5-LC[11-31.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AH-HUPTF2.5-LC[32.1-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AH-HUPTF3-[42-72/10]-P[1-2.5/0.01]-B[2-25/0.1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip shape Material Surface treatment Mounting plate Shank diameter D tolerance D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.0102.02 ~ 2332 ~ 42-1 ~ 1.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.0102.02 ~ 23-11 ~ 31.91 ~ 1.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.0102.02 ~ 23-32.1 ~ 41.91 ~ 1.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.0102.52 ~ 23-11 ~ 31.91 ~ 2-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.0102.52 ~ 23-32.1 ~ 41.91 ~ 2-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01032 ~ 2342 ~ 72-1 ~ 2.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01032 ~ 23-11 ~ 41.91 ~ 2.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01032 ~ 23-42.1 ~ 51.91 ~ 2.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01032 ~ 23-52.1 ~ 61.91 ~ 2.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01032 ~ 23-62.1 ~ 71.91 ~ 2.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01042 ~ 2342 ~ 72-1.5 ~ 3.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01042 ~ 2342 ~ 72--1 ~ 1.49
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01042 ~ 23-11 ~ 41.91.5 ~ 3.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01042 ~ 23-11 ~ 41.9-1 ~ 1.49
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01042 ~ 23-42.1 ~ 51.91.5 ~ 3.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01042 ~ 23-42.1 ~ 51.9-1 ~ 1.49
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01042 ~ 23-52.1 ~ 61.91.5 ~ 3.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01042 ~ 23-52.1 ~ 61.9-1 ~ 1.49
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01042 ~ 23-62.1 ~ 71.91.5 ~ 3.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01042 ~ 23-62.1 ~ 71.9-1 ~ 1.49
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01052 ~ 2342 ~ 72-2 ~ 4.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01052 ~ 2342 ~ 72--1 ~ 1.99
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01052 ~ 23-11 ~ 41.92 ~ 4.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01052 ~ 23-11 ~ 41.9-1 ~ 1.99
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01052 ~ 23-42.1 ~ 51.92 ~ 4.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01052 ~ 23-42.1 ~ 51.9-1 ~ 1.99
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01052 ~ 23-52.1 ~ 61.92 ~ 4.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01052 ~ 23-52.1 ~ 61.9-1 ~ 1.99
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01052 ~ 23-62.1 ~ 71.92 ~ 4.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01052 ~ 23-62.1 ~ 71.9-1 ~ 1.99
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01062 ~ 2342 ~ 72-2.5 ~ 5.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01062 ~ 2342 ~ 72--1.25 ~ 2.49
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01062 ~ 23-11 ~ 41.92.5 ~ 5.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01062 ~ 23-11 ~ 41.9-1.25 ~ 2.49
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01062 ~ 23-42.1 ~ 51.92.5 ~ 5.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01062 ~ 23-42.1 ~ 51.9-1.25 ~ 2.49
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01062 ~ 23-52.1 ~ 61.92.5 ~ 5.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01062 ~ 23-52.1 ~ 61.9-1.25 ~ 2.49
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01062 ~ 23-62.1 ~ 71.92.5 ~ 5.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01062 ~ 23-62.1 ~ 71.9-1.25 ~ 2.49
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01082 ~ 2342 ~ 82-3 ~ 7.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01082 ~ 2342 ~ 82--1.5 ~ 2.99
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01082 ~ 23-11 ~ 41.93 ~ 7.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01082 ~ 23-11 ~ 41.9-1.5 ~ 2.99
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01082 ~ 23-42.1 ~ 51.93 ~ 7.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01082 ~ 23-42.1 ~ 51.9-1.5 ~ 2.99
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01082 ~ 23-52.1 ~ 61.93 ~ 7.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01082 ~ 23-52.1 ~ 61.9-1.5 ~ 2.99
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01082 ~ 23-62.1 ~ 71.93 ~ 7.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01082 ~ 23-62.1 ~ 71.9-1.5 ~ 2.99
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01082 ~ 23-72.1 ~ 81.93 ~ 7.5-
1 Quote 10Sharp tip angleSKH51 EquivalentTiCNPunch plate-0.005/-0.01082 ~ 23-72.1 ~ 81.9-1.5 ~ 2.99
1 Quote 10Tip RSKH51 EquivalentTiCNPunch plate-0.005/-0.0102.02 ~ 2332 ~ 42-1 ~ 1.5-
1 Quote 10Tip RSKH51 EquivalentTiCNPunch plate-0.005/-0.0102.02 ~ 23-11 ~ 31.91 ~ 1.5-
1 Quote 10Tip RSKH51 EquivalentTiCNPunch plate-0.005/-0.0102.02 ~ 23-32.1 ~ 41.91 ~ 1.5-
1 Quote 10Tip RSKH51 EquivalentTiCNPunch plate-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-
1 Quote 10Tip RSKH51 EquivalentTiCNPunch plate-0.005/-0.0102.52 ~ 23-11 ~ 31.91 ~ 2-
1 Quote 10Tip RSKH51 EquivalentTiCNPunch plate-0.005/-0.0102.52 ~ 23-32.1 ~ 41.91 ~ 2-
1 Quote 10Tip RSKH51 EquivalentTiCNPunch plate-0.005/-0.01032 ~ 2542 ~ 72-1 ~ 2.5-

Loading...

Basic information

Shank type Standard Shank (mounting part) shape Movable

Tech Support