Pilot pins / without head / lateral punch suspension / immersion side selectable / TiCN, HW, DLC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AH-HATKAL3-[52-62/10]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL3-LC[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL3-LCT[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL4-[52-62/10]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL4-LC[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL4-LCT[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-[52-62/10]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-[52-62/10]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-LCT[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-LCT[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-[52-62/10]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-[52-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-LCT[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-LCT[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-LCT[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-LCT[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-LCT[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-LCT[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-LCT[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-LCT[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-[62-82/10]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-[62-82/10]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-LCT[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-LCT[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS3-[42-62/10]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS3-LC[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS3-LCT[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS4-[42-62/10]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS4-LC[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS4-LCT[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-[42-62/10]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-[42-62/10]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-LCT[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-LCT[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-[42-62/10]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-[42-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-LCT[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-LCT[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip shape Material Surface treatment Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L352 ~ 6210 ~ 30--1 ~ 2.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L3-10 ~ 3032 ~ 61.9-1 ~ 2.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L3-10 ~ 30-32 ~ 61.91 ~ 2.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L452 ~ 6210 ~ 30--1 ~ 3.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L4-10 ~ 3032 ~ 61.9-1 ~ 3.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L4-10 ~ 30-32 ~ 61.91 ~ 3.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L552 ~ 6210 ~ 30--2 ~ 4.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L552 ~ 6210 ~ 30---1 ~ 1.995.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L5-10 ~ 3032 ~ 61.9-2 ~ 4.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L5-10 ~ 3032 ~ 61.9--1 ~ 1.995.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L5-10 ~ 30-32 ~ 61.92 ~ 4.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L5-10 ~ 30-32 ~ 61.9-1 ~ 1.995.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L652 ~ 6210 ~ 30--2.5 ~ 5.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L652 ~ 6210 ~ 30---1.25 ~ 2.495.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L6-10 ~ 3032 ~ 61.9-2.5 ~ 5.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L6-10 ~ 3032 ~ 61.9--1.25 ~ 2.495.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L6-10 ~ 30-32 ~ 61.92.5 ~ 5.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L6-10 ~ 30-32 ~ 61.9-1.25 ~ 2.495.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L852 ~ 8210 ~ 30--3 ~ 7.99-5.1 ~ 92
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L852 ~ 8210 ~ 30---1.5 ~ 2.995.1 ~ 92
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L8-10 ~ 3032 ~ 81.9-3 ~ 7.99-5.1 ~ 92
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L8-10 ~ 3032 ~ 81.9--1.5 ~ 2.995.1 ~ 92
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L8-10 ~ 30-32 ~ 81.93 ~ 7.99-5.1 ~ 92
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L8-10 ~ 30-32 ~ 81.9-1.5 ~ 2.995.1 ~ 92
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1052 ~ 8210 ~ 30--3 ~ 9.99-5.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1052 ~ 8210 ~ 30---1.5 ~ 2.995.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L10-10 ~ 3032 ~ 81.9-3 ~ 9.99-5.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L10-10 ~ 3032 ~ 81.9--1.5 ~ 2.995.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L10-10 ~ 30-32 ~ 81.93 ~ 9.99-5.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L10-10 ~ 30-32 ~ 81.9-1.5 ~ 2.995.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1352 ~ 8210 ~ 30--6 ~ 12.99-5.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1352 ~ 8210 ~ 30---3 ~ 5.995.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L13-10 ~ 3032 ~ 81.9-6 ~ 12.99-5.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L13-10 ~ 3032 ~ 81.9--3 ~ 5.995.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L13-10 ~ 30-32 ~ 81.96 ~ 12.99-5.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L13-10 ~ 30-32 ~ 81.9-3 ~ 5.995.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1662 ~ 8210 ~ 30--10 ~ 15.99-5.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1662 ~ 8210 ~ 30---5 ~ 9.995.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L16-10 ~ 3032 ~ 81.9-10 ~ 15.99-5.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L16-10 ~ 3032 ~ 81.9--5 ~ 9.995.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L16-10 ~ 30-32 ~ 81.910 ~ 15.99-5.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L16-10 ~ 30-32 ~ 81.9-5 ~ 9.995.1 ~ 102
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S342 ~ 6210 ~ 30--1 ~ 2.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S3-10 ~ 3032 ~ 61.9-1 ~ 2.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S3-10 ~ 30-32 ~ 61.91 ~ 2.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S442 ~ 6210 ~ 30--1 ~ 3.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S4-10 ~ 3032 ~ 61.9-1 ~ 3.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S4-10 ~ 30-32 ~ 61.91 ~ 3.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S542 ~ 6210 ~ 30--2 ~ 4.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S542 ~ 6210 ~ 30---1 ~ 1.995.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S5-10 ~ 3032 ~ 61.9-2 ~ 4.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S5-10 ~ 3032 ~ 61.9--1 ~ 1.995.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S5-10 ~ 30-32 ~ 61.92 ~ 4.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S5-10 ~ 30-32 ~ 61.9-1 ~ 1.995.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S642 ~ 6210 ~ 30--2.5 ~ 5.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S642 ~ 6210 ~ 30---1.25 ~ 2.495.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S6-10 ~ 3032 ~ 61.9-2.5 ~ 5.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S6-10 ~ 3032 ~ 61.9--1.25 ~ 2.495.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S6-10 ~ 30-32 ~ 61.92.5 ~ 5.99-5.1 ~ 72
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S6-10 ~ 30-32 ~ 61.9-1.25 ~ 2.495.1 ~ 72

Loading...

Basic information

Shank type Standard Mounting plate Punch plate Shank (mounting part) shape With key groove

Tech Support