Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ARW-PHTWA3-[40-80/10]-P[1-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1] |
ARW-PHTWA3-LC[30-79.9/0.1]-P[1-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1] |
ARW-PHTWA3-LC[40-70/10]-P[1-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1] |
ARW-PHTWA3-LCT[30-79.9/0.1]-P[1-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1] |
ARW-PHTWA3-LCT[40-70/10]-P[1-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1] |
ARW-PHTWA3-LMT[30-79.9/0.1]-P[1-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1] |
ARW-PHTWA3-LMT[40-70/10]-P[1-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-[40-80/10]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LC[30-39.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LC[40-70/10]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LC[40.1-49.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LC[50.1-59.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LC[60.1-69.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LC[70.1-79.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LCT[30-39.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LCT[40-70/10]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LCT[40.1-49.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LCT[50.1-59.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LCT[60.1-69.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LCT[70.1-79.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LMT[30-39.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LMT[40-70/10]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LMT[40.1-49.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LMT[50.1-59.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LMT[60.1-69.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA4-LMT[70.1-79.9/0.1]-P[1-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1] |
ARW-PHTWA5-[40-80/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1] |
ARW-PHTWA5-LC[30-79.9/0.1]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1] |
ARW-PHTWA5-LC[40-70/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1] |
ARW-PHTWA5-LCT[30-79.9/0.1]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1] |
ARW-PHTWA5-LCT[40-70/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1] |
ARW-PHTWA5-LMT[30-79.9/0.1]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1] |
ARW-PHTWA5-LMT[40-70/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1] |
ARW-PHTWA6-[40-80/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1] |
ARW-PHTWA6-LC[30-79.9/0.1]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1] |
ARW-PHTWA6-LC[40-70/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1] |
ARW-PHTWA6-LCT[30-79.9/0.1]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1] |
ARW-PHTWA6-LCT[40-70/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1] |
ARW-PHTWA6-LMT[30-79.9/0.1]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1] |
ARW-PHTWA6-LMT[40-70/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1] |
ARW-PHTWA8-[40-100/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1] |
ARW-PHTWA8-LC[30-99.9/0.1]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1] |
ARW-PHTWA8-LC[40-90/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1] |
ARW-PHTWA8-LCT[30-99.9/0.1]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1] |
ARW-PHTWA8-LCT[40-90/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1] |
ARW-PHTWA8-LMT[30-99.9/0.1]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1] |
ARW-PHTWA8-LMT[40-90/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1] |
ARW-PHTWA10-[40-100/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1] |
ARW-PHTWA10-LC[30-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1] |
ARW-PHTWA10-LC[40-90/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1] |
ARW-PHTWA10-LCT[30-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1] |
ARW-PHTWA10-LCT[40-90/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1] |
ARW-PHTWA10-LMT[30-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1] |
ARW-PHTWA10-LMT[40-90/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1] |
ARW-PHTWA13-[40-100/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1] |
ARW-PHTWA13-LC[30-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1] |
ARW-PHTWA13-LC[40-90/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1] |
ARW-PHTWA13-LCT[30-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1] |
ARW-PHTWA13-LCT[40-90/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1] |
ARW-PHTWA13-LMT[30-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1] |
Part Number | Minimum order quantity | Volume Discount | RoHS | Tip shape | Material | Shank diameter D tolerance | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | B | F | LC | LCT (Head thickness tolerance change + Total length alteration) (mm) | LMT (Head thickness tolerance change + Total length alteration) (mm) | R (Tip corner R) | V | W | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 3 | 1 ~ 2.98 | 40 ~ 80 | 2 ~ 35 | 5 ~ 35 | - | - | - | - | 0.51 ~ 2.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 3 | 1 ~ 2.98 | - | 2 ~ 35 | 5 ~ 35 | 30 ~ 79.9 | - | - | - | 0.51 ~ 2.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 3 | 1 ~ 2.98 | - | 2 ~ 35 | 5 ~ 35 | 40 ~ 70 | - | - | - | 0.51 ~ 2.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 3 | 1 ~ 2.98 | - | 2 ~ 35 | 5 ~ 35 | - | 30 ~ 79.9 | - | - | 0.51 ~ 2.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 3 | 1 ~ 2.98 | - | 2 ~ 35 | 5 ~ 35 | - | 40 ~ 70 | - | - | 0.51 ~ 2.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 3 | 1 ~ 2.98 | - | 2 ~ 35 | 5 ~ 35 | - | - | 30 ~ 79.9 | - | 0.51 ~ 2.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 3 | 1 ~ 2.98 | - | 2 ~ 35 | 5 ~ 35 | - | - | 40 ~ 70 | - | 0.51 ~ 2.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | 40 ~ 80 | 2 ~ 35 | 5 ~ 35 | - | - | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | 30 ~ 39.9 | - | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | 40 ~ 70 | - | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | 40.1 ~ 49.9 | - | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | 50.1 ~ 59.9 | - | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | 60.1 ~ 69.9 | - | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | 70.1 ~ 79.9 | - | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | - | 30 ~ 39.9 | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | - | 40 ~ 70 | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | - | 40.1 ~ 49.9 | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | - | 50.1 ~ 59.9 | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | - | 60.1 ~ 69.9 | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | - | 70.1 ~ 79.9 | - | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | - | - | 30 ~ 39.9 | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | - | - | 40 ~ 70 | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | - | - | 40.1 ~ 49.9 | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | - | - | 50.1 ~ 59.9 | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | - | - | 60.1 ~ 69.9 | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 4 | 1 ~ 3.98 | - | 2 ~ 35 | 5 ~ 35 | - | - | 70.1 ~ 79.9 | - | 0.51 ~ 3.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.98 | 40 ~ 80 | 2 ~ 45 | 5 ~ 45 | - | - | - | - | 1.01 ~ 4.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.98 | - | 2 ~ 45 | 5 ~ 45 | 30 ~ 79.9 | - | - | - | 1.01 ~ 4.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.98 | - | 2 ~ 45 | 5 ~ 45 | 40 ~ 70 | - | - | - | 1.01 ~ 4.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.98 | - | 2 ~ 45 | 5 ~ 45 | - | 30 ~ 79.9 | - | - | 1.01 ~ 4.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.98 | - | 2 ~ 45 | 5 ~ 45 | - | 40 ~ 70 | - | - | 1.01 ~ 4.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.98 | - | 2 ~ 45 | 5 ~ 45 | - | - | 30 ~ 79.9 | - | 1.01 ~ 4.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.98 | - | 2 ~ 45 | 5 ~ 45 | - | - | 40 ~ 70 | - | 1.01 ~ 4.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.98 | 40 ~ 80 | 2 ~ 45 | 5 ~ 45 | - | - | - | - | 1.01 ~ 5.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.98 | - | 2 ~ 45 | 5 ~ 45 | 30 ~ 79.9 | - | - | - | 1.01 ~ 5.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.98 | - | 2 ~ 45 | 5 ~ 45 | 40 ~ 70 | - | - | - | 1.01 ~ 5.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.98 | - | 2 ~ 45 | 5 ~ 45 | - | 30 ~ 79.9 | - | - | 1.01 ~ 5.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.98 | - | 2 ~ 45 | 5 ~ 45 | - | 40 ~ 70 | - | - | 1.01 ~ 5.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.98 | - | 2 ~ 45 | 5 ~ 45 | - | - | 30 ~ 79.9 | - | 1.01 ~ 5.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.98 | - | 2 ~ 45 | 5 ~ 45 | - | - | 40 ~ 70 | - | 1.01 ~ 5.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.98 | 40 ~ 100 | 2 ~ 60 | 5 ~ 60 | - | - | - | - | 1.01 ~ 7.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.98 | - | 2 ~ 60 | 5 ~ 60 | 30 ~ 99.9 | - | - | - | 1.01 ~ 7.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.98 | - | 2 ~ 60 | 5 ~ 60 | 40 ~ 90 | - | - | - | 1.01 ~ 7.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.98 | - | 2 ~ 60 | 5 ~ 60 | - | 30 ~ 99.9 | - | - | 1.01 ~ 7.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.98 | - | 2 ~ 60 | 5 ~ 60 | - | 40 ~ 90 | - | - | 1.01 ~ 7.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.98 | - | 2 ~ 60 | 5 ~ 60 | - | - | 30 ~ 99.9 | - | 1.01 ~ 7.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.98 | - | 2 ~ 60 | 5 ~ 60 | - | - | 40 ~ 90 | - | 1.01 ~ 7.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 10 | 1.5 ~ 9.98 | 40 ~ 100 | 2 ~ 60 | 5 ~ 60 | - | - | - | - | 1.51 ~ 9.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 10 | 1.5 ~ 9.98 | - | 2 ~ 60 | 5 ~ 60 | 30 ~ 99.9 | - | - | - | 1.51 ~ 9.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 10 | 1.5 ~ 9.98 | - | 2 ~ 60 | 5 ~ 60 | 40 ~ 90 | - | - | - | 1.51 ~ 9.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 10 | 1.5 ~ 9.98 | - | 2 ~ 60 | 5 ~ 60 | - | 30 ~ 99.9 | - | - | 1.51 ~ 9.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 10 | 1.5 ~ 9.98 | - | 2 ~ 60 | 5 ~ 60 | - | 40 ~ 90 | - | - | 1.51 ~ 9.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 10 | 1.5 ~ 9.98 | - | 2 ~ 60 | 5 ~ 60 | - | - | 30 ~ 99.9 | - | 1.51 ~ 9.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 10 | 1.5 ~ 9.98 | - | 2 ~ 60 | 5 ~ 60 | - | - | 40 ~ 90 | - | 1.51 ~ 9.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 13 | 3 ~ 12.98 | 40 ~ 100 | 2 ~ 60 | 5 ~ 60 | - | - | - | - | 3.01 ~ 12.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 13 | 3 ~ 12.98 | - | 2 ~ 60 | 5 ~ 60 | 30 ~ 99.9 | - | - | - | 3.01 ~ 12.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 13 | 3 ~ 12.98 | - | 2 ~ 60 | 5 ~ 60 | 40 ~ 90 | - | - | - | 3.01 ~ 12.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 13 | 3 ~ 12.98 | - | 2 ~ 60 | 5 ~ 60 | - | 30 ~ 99.9 | - | - | 3.01 ~ 12.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 13 | 3 ~ 12.98 | - | 2 ~ 60 | 5 ~ 60 | - | 40 ~ 90 | - | - | 3.01 ~ 12.99 | - | ||
1 | Quote | 10 | A | Powdered high-speed steel | +0.005/0 | 13 | 3 ~ 12.98 | - | 2 ~ 60 | 5 ~ 60 | - | - | 30 ~ 99.9 | - | 3.01 ~ 12.99 | - |
Loading...
Heavy-load punches | No | Shank type | Double-stepped | Jector | None |
---|---|---|---|---|---|
Surface treatment | RW coating | Shank (mounting part) shape | Standard | T (Head thickness/plate thickness)(mm) | 5 |
Configure
Basic Attributes
Tip shape
Material
Shank diameter D tolerance
D (Shank diameter)(mm)
P (Tip dimension)(mm)
L (L dimension)(mm)
B
F
LC
LCT (Head thickness tolerance change + Total length alteration)(mm)
LMT (Head thickness tolerance change + Total length alteration)(mm)
R (Tip corner R)
V
W
Type
Filter by CAD data type
Optional Attributes