Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Guide diameter) (mm) | L (Length) (mm) (mm) | |
---|---|---|---|---|---|---|
7.19 € | 1 | 12 Days | 15 | 90 | ||
7.78 € | 1 | Quote | 15 | 100 | ||
8.39 € | 1 | 12 Days | 15 | 112 | ||
8.99 € | 1 | 12 Days | 15 | 125 | ||
9.65 € | 1 | 12 Days | 15 | 140 | ||
10.32 € | 1 | 21 Days | 15 | 160 | ||
11.03 € | 1 | Quote | 15 | 180 | ||
11.73 € | 1 | 12 Days | 15 | 200 | ||
12.46 € | 1 | 12 Days | 15 | 224 | ||
45.16 € | 1 | 6 Days | 15 | 250 | ||
7.19 € | 1 | 11 Days | 16 | 90 | ||
7.78 € | 1 | 12 Days | 16 | 100 | ||
8.39 € | 1 | 11 Days | 16 | 112 | ||
8.99 € | 1 | 12 Days | 16 | 125 | ||
9.65 € | 1 | 12 Days | 16 | 140 | ||
12.45 € | 1 | 8 Days | 16 | 160 | ||
11.03 € | 1 | 12 Days | 16 | 180 | ||
14.45 € | 1 | 5 Days | 16 | 200 | ||
12.46 € | 1 | 12 Days | 16 | 224 | ||
45.16 € | 1 | 6 Days | 16 | 250 | ||
10.41 € | 1 | 12 Days | 19 | 100 | ||
11.09 € | 1 | 12 Days | 19 | 112 | ||
11.76 € | 1 | 12 Days | 19 | 125 | ||
12.59 € | 1 | 12 Days | 19 | 140 | ||
13.78 € | 1 | 12 Days | 19 | 160 | ||
14.86 € | 1 | 12 Days | 19 | 180 | ||
16.08 € | 1 | 12 Days | 19 | 200 | ||
17.28 € | 1 | 12 Days | 19 | 224 | ||
18.65 € | 1 | 12 Days | 19 | 250 | ||
10.41 € | 1 |
Same day
Stock | 20 | 100 | ||
11.09 € | 1 | 3 Days | 20 | 112 | ||
11.76 € | 1 | 3 Days | 20 | 125 | ||
12.59 € | 1 | 3 Days | 20 | 140 | ||
13.78 € | 1 | 3 Days | 20 | 160 | ||
14.86 € | 1 | 3 Days | 20 | 180 | ||
16.08 € | 1 | 3 Days | 20 | 200 | ||
17.28 € | 1 | 3 Days | 20 | 224 | ||
18.65 € | 1 | 3 Days | 20 | 250 | ||
9.50 € | 1 | 3 Days | 24 | 100 | ||
10.20 € | 1 | 3 Days | 24 | 112 | ||
13.58 € | 1 | 3 Days | 24 | 125 | ||
14.54 € | 1 | 3 Days | 24 | 140 | ||
15.96 € | 1 | 3 Days | 24 | 160 | ||
17.23 € | 1 | 3 Days | 24 | 180 | ||
18.61 € | 1 | 12 Days | 24 | 200 | ||
20.03 € | 1 | 12 Days | 24 | 224 | ||
21.56 € | 1 | 12 Days | 24 | 250 | ||
23.56 € | 1 | 12 Days | 24 | 280 | ||
39.18 € | 1 | 6 Days | 24 | 315 | ||
48.42 € | 1 | 6 Days | 24 | 355 | ||
58.02 € | 1 | 6 Days | 24 | 400 | ||
91.33 € | 1 | 6 Days | 24 | 450 | ||
101.18 € | 1 | 6 Days | 24 | 500 | ||
9.50 € | 1 | 7 Days | 25 | 100 | ||
10.20 € | 1 | 3 Days | 25 | 112 | ||
13.58 € | 1 | 8 Days | 25 | 125 | ||
14.54 € | 1 | 3 Days | 25 | 140 | ||
15.96 € | 1 | 3 Days | 25 | 160 | ||
17.23 € | 1 | 3 Days | 25 | 180 | ||
18.61 € | 1 | 3 Days | 25 | 200 |
Loading...
Material | Steel | Hardness | 60~63 HRC (induction hardened) | Standard | DIN 9825 / ISO 9182-2 |
---|
Configure
Stock
Basic Attributes
D (Guide diameter)(mm)
L (Length) (mm)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes