Guide bushes / with collar / material selectable / lubrication selectable / long version / ~ISO 9448-6 (DGBI6S25-79-BC)

Guide bushes / with collar / material selectable / lubrication selectable / long version / ~ISO 9448-6 DGBI6S25-79-BC
  • Price Down

Product Details:

Manufacturer part number: DGBI6S25-79-BC

Brand: MISUMI

Price: 48.05

Delivery time: 11 Days


Technical Data:

L (Length): 79 mm

D (Diameter): 25 mm

M (Material): C40 / Bronze

Hardness: 50~54 HRC / DB≥180

Alteration: -


  • New Product

(i)Remark

  • DFC not included. If need DFC, please order with alteration "-DFC".

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGBI6S25-79-BC

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGBI6S25-79-BC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length)
(mm)
D (Diameter)
(mm)
M (Material) Hardness Alteration

48.05 €

1 11 Days 7925C40 / Bronze50~54 HRC / DB≥180-

Loading...

  1. 1

Basic information

Standard ISO 9448-6

This page is Guide bushes / with collar / material selectable / lubrication selectable / long version / ~ISO 9448-6, part number DGBI6S25-79-BC.
You can find the detail information about specifications and dimensions on part number DGBI6S25-79-BC.

Variation of this product

Part Number
DGBI6S19-59-BLR-DFC
DGBI6S20-59-BC
DGBI6S20-59-BC-DFC
DGBI6S25-79-BC-DFC
DGBI6S25-79-BLR
DGBI6S25-79-BLR-DFC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L (Length)
(mm)
D (Diameter)
(mm)
M (Material) Hardness Alteration

35.31 €

26 35 Days 5919Bronze with solid graphite rings-DFC retaining clamps included

33.01 €

1 11 Days 5920C40 / Bronze50~54 HRC / DB≥180-

34.39 €

1 6 Days 5920C40 / Bronze50~54 HRC / DB≥180DFC retaining clamps included

49.43 €

1 6 Days 7925C40 / Bronze50~54 HRC / DB≥180DFC retaining clamps included

46.89 €

26 35 Days 7925Bronze with solid graphite rings--

48.25 €

26 35 Days 7925Bronze with solid graphite rings-DFC retaining clamps included

Tech Support