Spring plungers / external thread / round bolt / long version / VW 39D 549

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DVPJL16-30
DVPJL16-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S (Stroke)
(mm)
Min. Load
(N)

48.14 €

1 6 Days 304VW Standard

86.70 €

1 5 Days 5013VW Standard

Loading...

  1. 1

Basic information

M (Outer Diameter)(mm) 16 Max. Load(N) 47 VW Standard

Tech Support