Damper, Accessories, DCBHB Series (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DCBHB16-RW
DCBHB20-RW
DCBHB25-RW
DCBHB30-RW
DCBHB36-RW
DCBHB42-RW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. (Inner Diameter)
(mm)
D (Outer Diameter)
(mm)

92.06 €

1 20 Days 1626.2

97.57 €

1 20 Days 2032.1

95.09 €

1 20 Days 2546.3

145.11 €

1 20 Days 3054.6

258.57 €

1 20 Days 3661.8

434.83 €

1 20 Days 4278.2

Loading...

  1. 1

Basic information

Material CO-Polyester Elastomer Type Accessories Standard VW Standard

Tech Support