Retainer Bolt Set, DCBHB Series (DCBHB16-40)

Retainer Bolt Set, DCBHB Series DCBHB16-40

Product Details:

Manufacturer part number: DCBHB16-40

Brand: MISUMI

Price: 125.77

Delivery time: 20 Days


Technical Data:

D (Diameter): 16 mm

ℓ (Sleeve Length): 40 mm


(i)Remark

  • Screw and washer are included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCBHB16-40

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DCBHB16-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Diameter)
(mm)
ℓ (Sleeve Length)
(mm)

125.77 €

1 20 Days 1640

Loading...

  1. 1

Basic information

Material Screw: DIN EN ISO 4762 (8.8)
Sleeve: St35
Washer: CK45
Damper: CO-Polyester Elastomer
Standard VW Standard

This page is Retainer Bolt Set, DCBHB Series, part number DCBHB16-40.
You can find the detail information about specifications and dimensions on part number DCBHB16-40.

Variation of this product

Part Number
DCBHB16-100
DCBHB16-50
DCBHB16-63
DCBHB20-100
DCBHB20-50
DCBHB20-63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Diameter)
(mm)
ℓ (Sleeve Length)
(mm)

126.66 €

1 20 Days 16100

125.89 €

1 20 Days 1650

132.63 €

1 20 Days 1663

132.14 €

1 20 Days 20100

131.17 €

1 20 Days 2050

131.46 €

1 20 Days 2063

Tech Support