Washer, Accessories, DCBHA Series (DCBHA16-W)

Washer, Accessories, DCBHA Series DCBHA16-W

Product Details:

Manufacturer part number: DCBHA16-W

Brand: MISUMI

Price: 4.77

Delivery time: 20 Days


Technical Data:

No. (Inner Diameter): 16 mm

D (Outer Diameter): 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCBHA16-W

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DCBHA16-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. (Inner Diameter)
(mm)
D (Outer Diameter)
(mm)

4.77 €

1 20 Days 1625

Loading...

  1. 1

Basic information

Material CK45 Type Accessories Standard VW Standard

This page is Washer, Accessories, DCBHA Series, part number DCBHA16-W.
You can find the detail information about specifications and dimensions on part number DCBHA16-W.

Variation of this product

Part Number
DCBHA20-W
DCBHA25-W
DCBHA30-W
DCBHA36-W
DCBHA42-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. (Inner Diameter)
(mm)
D (Outer Diameter)
(mm)

5.03 €

1 20 Days 2030

5.60 €

1 20 Days 2538

5.60 €

1 20 Days 3045

7.77 €

1 20 Days 3655

10.51 €

1 20 Days 4265

Tech Support