Insertion guides with position control / flat profile / type L / VW 39D 639

Insertion guides with position control / flat profile / type L / VW 39D 639

(i)Remark

  • Inductive sensor is not included. Please use inductive sensor with thread M18.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DPLGLNS145
DPLGLNS185
DPLGLNS225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length)
(mm)

88.92 €

1 6 Days 145

93.76 €

1 6 Days 185

96.85 €

1 6 Days 225

Loading...

  1. 1

Basic information

Material Steel Hardness 60~62 HRC Type L
Standard VW Standard

Tech Support