• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Holding bushes for guide posts / for DIN 9825, ISO 9182-4

Holding bushes for guide posts / for DIN 9825, ISO 9182-4
  • Price Down
[Application]
For conical guide pillars DGPI4S
  • New Product

(i)Remark

  • DFC not included. If need DFC, please order with alteration "-DFC".

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DRBI4S24-37
DRBI4S24-37-DFC
DRBI4S24-47
DRBI4S24-47-DFC
DRBI4S25-37
DRBI4S25-37-DFC
DRBI4S25-47
DRBI4S25-47-DFC
DRBI4S30-37
DRBI4S30-37-DFC
DRBI4S30-47
DRBI4S30-47-DFC
DRBI4S32-37
DRBI4S32-37-DFC
DRBI4S32-47
DRBI4S32-47-DFC
DRBI4S38-47
DRBI4S38-47-DFC
DRBI4S38-60
DRBI4S38-60-DFC
DRBI4S40-47
DRBI4S40-47-DFC
DRBI4S40-60
DRBI4S40-60-DFC
DRBI4S48-47
DRBI4S48-47-DFC
DRBI4S48-60
DRBI4S48-60-DFC
DRBI4S50-47
DRBI4S50-47-DFC
DRBI4S50-60
DRBI4S50-60-DFC
DRBI4S60-60
DRBI4S60-60-DFC
DRBI4S60-77
DRBI4S60-77-DFC
DRBI4S63-60
DRBI4S63-60-DFC
DRBI4S63-77
DRBI4S63-77-DFC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Guide diameter)
(mm)
L1 (Length)
(mm)
Alteration

36.17 €

1 6 Days 2437-

38.11 €

1 6 Days 2437DFC retaining clamps included

36.17 €

1 6 Days 2447-

38.11 €

1 6 Days 2447DFC retaining clamps included

36.17 €

1 6 Days 2537-

38.11 €

1 6 Days 2537DFC retaining clamps included

36.17 €

1 6 Days 2547-

38.11 €

1 6 Days 2547DFC retaining clamps included

46.92 €

1 6 Days 3037-

48.86 €

1 6 Days 3037DFC retaining clamps included

46.92 €

1 6 Days 3047-

48.86 €

1 6 Days 3047DFC retaining clamps included

46.92 €

1 6 Days 3237-

48.86 €

1 6 Days 3237DFC retaining clamps included

46.92 €

1 6 Days 3247-

48.86 €

1 6 Days 3247DFC retaining clamps included

62.78 €

1 6 Days 3847-

65.35 €

1 6 Days 3847DFC retaining clamps included

62.78 €

1 6 Days 3860-

65.35 €

1 6 Days 3860DFC retaining clamps included

62.78 €

1 6 Days 4047-

65.35 €

1 6 Days 4047DFC retaining clamps included

62.78 €

1 6 Days 4060-

65.35 €

1 6 Days 4060DFC retaining clamps included

81.39 €

1 6 Days 4847-

83.96 €

1 6 Days 4847DFC retaining clamps included

81.39 €

1 6 Days 4860-

83.96 €

1 6 Days 4860DFC retaining clamps included

81.39 €

1 6 Days 5047-

83.96 €

1 6 Days 5047DFC retaining clamps included

81.39 €

1 6 Days 5060-

83.96 €

1 6 Days 5060DFC retaining clamps included

101.52 €

1 6 Days 6060-

104.10 €

1 6 Days 6060DFC retaining clamps included

101.52 €

1 6 Days 6077-

104.10 €

1 6 Days 6077DFC retaining clamps included

101.52 €

1 6 Days 6360-

104.10 €

1 6 Days 6360DFC retaining clamps included

101.52 €

1 6 Days 6377-

104.10 €

1 6 Days 6377DFC retaining clamps included

Loading...

  1. 1

Basic information

Material 1.7131 Hardness 61~63 HRC Standard DIN 9825 / ISO 9182-4

Tech Support