Slide plates / copper alloy / solid lubricant / VDI 3357 (DSEW200)

Slide plates / copper alloy / solid lubricant / VDI 3357 DSEW200

Product Details:

Manufacturer part number: DSEW200

Brand: MISUMI

Price: 158.33

Delivery time: 31 Days


Technical Data:

W (Width): 200 mm

L (Length): 80 mm


  • New Product

(i)Remark

  • Screws are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSEW200

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DSEW200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)

158.33 €

1 31 Days 20080

Loading...

  1. 1

Basic information

Material Copper alloy with Special solid lubricant (embedded) Standard VDI 3357

This page is Slide plates / copper alloy / solid lubricant / VDI 3357, part number DSEW200.
You can find the detail information about specifications and dimensions on part number DSEW200.

Variation of this product

Part Number
DSEW100-200
DSEW100-250A
DSEW100-250B
DSEW250
DSEW300
DSEW350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)

241.24 €

1 26 Days 100200

313.12 €

1 26 Days 100250A

313.12 €

1 26 Days 100250B

176.81 €

1 31 Days 25080

202.61 €

1 31 Days 30080

232.86 €

1 31 Days 35080

Tech Support