Slide plates / copper alloy / solid lubricant / 20mm / long version / VDI 3357 (DSEWL100-300)

Slide plates / copper alloy / solid lubricant / 20mm / long version / VDI 3357 DSEWL100-300

Product Details:

Manufacturer part number: DSEWL100-300

Brand: MISUMI

Price: 361.72

Delivery time: 26 Days


Technical Data:

W (Width): 100 mm

L (Length): 300 mm


(i)Remark

  • Screws are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSEWL100-300

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DSEWL100-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)

361.72 €

1 26 Days 100300

Loading...

  1. 1

Basic information

Material Copper alloy with Special solid lubricant (embedded) Standard VDI 3357

This page is Slide plates / copper alloy / solid lubricant / 20mm / long version / VDI 3357, part number DSEWL100-300.
You can find the detail information about specifications and dimensions on part number DSEWL100-300.

Variation of this product

Part Number
DSEWL100-250
DSEWL100-350
DSEWL100-400
DSEWL100-450
DSEWL100-500
DSEWL125-250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)

303.48 €

1 26 Days 100250

428.43 €

1 26 Days 100350

487.42 €

1 26 Days 100400

523.77 €

1 26 Days 100450

580.35 €

1 26 Days 100500

383.47 €

1 26 Days 125250

Tech Support