Spacer caps / with bulge / VW 39D 578

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DKPBGM57

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DKPBGM57
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Material C15 Standard VW Standard d (Inner Diameter) mm(mm) 57
D (Outer Diameter) mm(mm) 90

This page is Spacer caps / with bulge / VW 39D 578, part number DKPBGM57.
You can find the detail information about specifications and dimensions on part number DKPBGM57.

Tech Support