Keys / short version / VW 39V 1304

Keys / short version / VW 39V 1304

Product Details:

Manufacturer part number: DLKTH12-20

Brand: MISUMI

Price: 9.68

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DLKTH12-20

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DLKTH12-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.68 €

1 6 Days

Loading...

  1. 1

Basic information

L (Length)(mm) 20 Material CK45 Standard VW Standard
H (Height)(mm) 12

This page is Keys / short version / VW 39V 1304, part number DLKTH12-20.
You can find the detail information about specifications and dimensions on part number DLKTH12-20.

Tech Support