Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-F120-MZSH
(Heat resistance 120℃・without self-sealing valve)
[ M ]Brass
C-F120-MZSHL
(Heat resistance 120℃・without self-sealing valve)
[ M ]Brass
C-JPZH
[ M ]Brass
C-LJPZH
(outer hexagonal shoulder long type)
[ M ]Brass
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
C-F120-MZSH3 |
C-F120-MZSHL3 |
C-JPZH1 |
C-JPZH2 |
C-JPZH3 |
C-LJPZH1-50 |
C-LJPZH1-100 |
C-LJPZH2-50 |
C-LJPZH2-100 |
C-LJPZH3-100 |
Part Number | Minimum order quantity | Volume Discount | Connecting parts | Heat proof | With/without valve | Shape | Spanner installation section | R/(PT) (Nominal) | L (Length) (mm) | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | Hose | 120℃ | No valve | Straight | No | - | 53 | - | ||
1 | Quote | Hose | 120℃ | No valve | L-shaped | No | - | 36 | - | ||
1 | Quote | Male thread | - | - | Straight | Yes | 1/8 | 24 | - | ||
1 | Quote | Male thread | - | - | Straight | Yes | 1/4 | 26 | - | ||
1 | Quote | Male thread | - | - | Straight | Yes | 3/8 | 26 | - | ||
1 | Quote | Female thread | - | - | Straight | Yes | 1/8 | 50 | Outer hexagonal shoulder long type | ||
1 | Quote | Female thread | - | - | Straight | Yes | 1/8 | 100 | Outer hexagonal shoulder long type | ||
1 | Quote | Female thread | - | - | Straight | Yes | 1/4 | 50 | Outer hexagonal shoulder long type | ||
1 | Quote | Female thread | - | - | Straight | Yes | 1/4 | 100 | Outer hexagonal shoulder long type | ||
1 | Quote | Female thread | - | - | Straight | Yes | 3/8 | 100 | Outer hexagonal shoulder long type |
Loading...
Applicable plug | Connection part of plug | L | Inner hole d1 | Hose fitting part | Part No. | |||
V | D | a | E | Type | No. | |||
Couplers for cooling-water front end diameter V=9 | 9 | 17 | 53 | 6 | 10 | 22 | For hose installation C-F120-MZSH | 3 |
[ ! ]C-F120-MZSH do not have valve. Please confirm water temperature and pressure before detachment. |
Applicable plug | Connection part of plug | L (reference) | Inner hole d1 | Hose fitting part | Part No. | |||
V | D | a | E (reference) | Type | No. | |||
Couplers for cooling-water front end diameter V=9 | 9 | 17 | (36) | 6 | 10 | (32) | For hose installation - L type C-F120-MZSHL | 3 |
[ ! ]C-F120-MZSHL do not have valve. Please confirm water temperature and pressure before detachment. |
Applicable socket | Connection part of socket V | L | B | Inner hole d | Taper external thread R(PT) | ℓ1 | Part No. | |
Type | No. | |||||||
Couplers for cooling-water series socket hole diameter V=9 | 9 | 24 | 11 | 6 | 1/8 | 7 | C-JPZH | 1 |
26 | 15 | 1/4 | 9 | 2 | ||||
26 | 17 | 3/8 | 9 | 3 |
Applicable socket | Connection part of socket V | B | Inner hole d | Taper external thread R(PT) | ℓ | Part No. | L | |
Type | No. | |||||||
Couplers for cooling-water series socket hole diameter V=9 | 9 | 11 | 6 | 1/8 | 10 | C-LJPZH | 1 | 50 100 |
15 | 6 | 1/4 | 12 | 2 | 50 100 | |||
17 | 6 | 3/8 | 12 | 3 | 100 |
Part No. | - | L | ||
C-F120-MZSH 4 | ||||
C-JPZH 2 | ||||
C-LJPZH 2 | - | 100 | ||
Brand | C-VALUE | Material | Brass | d/d1 (Inner diameter)(mm) | 6 |
---|
Configure
Basic Attributes
Type
Connecting parts
Heat proof
With/without valve
Shape
Spanner installation section
R/(PT)(Nominal)
L (Length)(mm)
Type
Filter by CAD data type
Optional Attributes