Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L1 (mm) | L2 (mm) | |
---|---|---|---|---|---|---|
49.27 € | 1 | Available | 14 Days | 20 | 20 | |
55.45 € | 1 | Available | 14 Days | 20 | 40 | |
80.77 € | 1 | Available | 14 Days | 26 | 40 | |
86.33 € | 1 | Available | 14 Days | 26 | 63 | |
128.94 € | 1 | Available | 14 Days | 36 | 32 | |
141.91 € | 1 | Available | 14 Days | 36 | 50 | |
151.17 € | 1 | Available | 14 Days | 36 | 63 | |
197.50 € | 1 | Available | 14 Days | 36 | 80 | |
262.34 € | 1 | Available | 14 Days | 56 | 50 | |
302.49 € | 1 | Available | 14 Days | 56 | 71 | |
350.35 € | 1 | Available | 14 Days | 56 | 100 |
Loading...
E1 | E2 | R | Installation bolt hole | Installation bolts | Dismounting tap hole N | T | A | Part No. | L1 | L2 | ||||
P | Q | d | t | Type | V | |||||||||
11.5 | 12 | 8 | 30 | 11 | 11 | 7 | M6 | M8 | 22 | 45 | D-TBMS46 D-TBMS48 | 16 | 20 | 20 |
40 | ||||||||||||||
19.5 | 20 | 10 | 46 | 17.5 | 35 | 60 | 30 | 26 | 40 | |||||
63 | ||||||||||||||
25.5 | 26 | 12.5 | 74 | 23 | 18 | 11 | M10 | M12 | 46 | 100 | 48 | 36 | 32 | |
50 | ||||||||||||||
63 | ||||||||||||||
80 | ||||||||||||||
35.5 | 36 | 16 | 114 | 30 | 20 | 13 | M12 | M16 | 60 | 150 | 77 | 56 | 50 | |
71 | ||||||||||||||
100 |
Part No. | - | V | - | L1 | - | L2 | ||
D-TBMS46 | - | 16 | - | 20 | - | 20 | ||
D-TBMGT35 | ||||||||
Brand | MISUMI | Components | Set (Pin + Bushing) | Tapered or straight | Straight shape |
---|---|---|---|---|---|
Mounting type | Bushing PL installation | Ext. dia./External tolerance | 0/-0.005 |