Screws with shoulder / drive selectable / stainless steel, steel / precision class

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Fulcrum Pins/Straight Slot Groove:Related Image
 
Straight SlotHex SocketWrench FlatsHex Head  Material  Hardness  Surface Treatment
Standard GradePrecision GradeStandard GradePrecision GradeStandard GradeStandard Grade
D-0.01
-0.05
Dg6D-0.01
-0.05
Dg6D-0.01
-0.05
D-0.01
-0.05
CBBD -CBDBR CBDGBRCBDBW CBDBL EN 1.1191 Equiv.-Black Oxide
CBBDH -CBDBRH -CBDBWH -40~45HRC
CBDCBDGCBDRCBDGRCBDWCBDLEN 1.4305 Equiv.--
 This type may have centering holes depending on dimensions.
 HRC hardened products may be discolored by hardening.
 

Specifications

Part Number-L
CBD6
CBDGBR8
-
-
10
12
 ■ L Dimension Tolerance
 Standard
Unhardened+0.15
+0.05
Hardened+0.2
0

∙ Precision Grade
D Tolerance (g6)
4~6-0.004
-0.012
8, 10-0.005
-0.014
12~15-0.006
-0.017

 ■ Standard
Part NumberL SelectionAEMxP (Coarse)F ℓ WBhh1CW1G
TypeDStraight SlotWrench Flats Hex Socket Hex Head
Straight Slot (Standard)
CBBD
CBBDH
CBD
Straight Slot (Precision)
CBDG

Hex Socket (Standard)
CBDBR
CBDBRH
CBDR
Hex Socket (Precision)
CBDGBR
CBDGR
Wrench Flats (Standard)
CBDBW
CBDBWH
CBDW




Hex Head (Standard)
CBDBL

CBDL
41 2 3 4 5 6 7 8623.52.6x0.4540.80.82120.557
51 2 3 4 5 6 7 8 10843x0.5612.52.578
62 3 4 5 6 7 8 10 102.54x0.781.21.231.53810
85 6 7 8 9 10 12 201234.55x0.8101.443.511013
105 6 7 8 9 10 12 15 2016456x1.0121.51.451.841317
126 7 8 9 10 12 13 15 201858x1.251.521419
For Hex Socket, L≥5

 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CBBD4-1
CBBD4-2
CBBD4-3
CBBD4-4
CBBD4-5
CBBD4-6
CBBD4-7
CBBD4-8
CBBD5-1
CBBD5-2
CBBD5-3
CBBD5-4
CBBD5-5
CBBD5-6
CBBD5-7
CBBD5-8
CBBD5-10
CBBD6-2
CBBD6-3
CBBD6-4
CBBD6-5
CBBD6-6
CBBD6-7
CBBD6-8
CBBD6-10
CBBD8-5
CBBD8-6
CBBD8-7
CBBD8-8
CBBD8-9
CBBD8-10
CBBD8-12
CBBD8-20
CBBD10-5
CBBD10-6
CBBD10-7
CBBD10-8
CBBD10-9
CBBD10-10
CBBD10-12
CBBD10-15
CBBD10-20
CBBD12-6
CBBD12-7
CBBD12-8
CBBD12-9
CBBD12-10
CBBD12-12
CBBD12-13
CBBD12-15
CBBD12-20
CBBDH4-1
CBBDH4-2
CBBDH4-3
CBBDH4-4
CBBDH4-5
CBBDH4-6
CBBDH4-7
CBBDH4-8
CBBDH5-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBasic Shape Shaft Dia. D
(mm)
Shaft Tolerance Thread Dia. Material Hardness Surface Treatment Precision L Selection
(mm)
Material Detail Detailed Hardness

3.57 €

1 Available 4 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)1EN 1.1191 Equiv.No Hardened

3.57 €

1 Available Same day

Stock

10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)2EN 1.1191 Equiv.No Hardened

3.57 €

1 Available 5 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)3EN 1.1191 Equiv.No Hardened

3.57 €

1 Available 5 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)4EN 1.1191 Equiv.No Hardened

3.57 €

1 Available 4 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No Hardened

3.57 €

1 Available 4 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No Hardened

3.57 €

1 Available 4 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)7EN 1.1191 Equiv.No Hardened

3.57 €

1 Available 4 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No Hardened

3.72 €

1 Available 4 Days 10Straight Slot Groove5Standard Grade (-0.01/-0.05)3EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)1EN 1.1191 Equiv.No Hardened

3.72 €

1 Available 5 Days 10Straight Slot Groove5Standard Grade (-0.01/-0.05)3EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)2EN 1.1191 Equiv.No Hardened

3.72 €

1 Available 4 Days 10Straight Slot Groove5Standard Grade (-0.01/-0.05)3EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)3EN 1.1191 Equiv.No Hardened

4.28 €

1 Available 4 Days 10Straight Slot Groove5Standard Grade (-0.01/-0.05)3EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)4EN 1.1191 Equiv.No Hardened

4.28 €

1 Available 4 Days 10Straight Slot Groove5Standard Grade (-0.01/-0.05)3EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No Hardened

3.72 €

1 Available 4 Days 10Straight Slot Groove5Standard Grade (-0.01/-0.05)3EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No Hardened

3.72 €

1 Available 5 Days 10Straight Slot Groove5Standard Grade (-0.01/-0.05)3EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)7EN 1.1191 Equiv.No Hardened

3.72 €

1 Available 4 Days 10Straight Slot Groove5Standard Grade (-0.01/-0.05)3EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No Hardened

3.72 €

1 Available 4 Days 10Straight Slot Groove5Standard Grade (-0.01/-0.05)3EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)10EN 1.1191 Equiv.No Hardened

3.87 €

1 Available 5 Days 10Straight Slot Groove6Standard Grade (-0.01/-0.05)4EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)2EN 1.1191 Equiv.No Hardened

4.43 €

1 Available 4 Days 10Straight Slot Groove6Standard Grade (-0.01/-0.05)4EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)3EN 1.1191 Equiv.No Hardened

3.87 €

1 Available 4 Days 10Straight Slot Groove6Standard Grade (-0.01/-0.05)4EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)4EN 1.1191 Equiv.No Hardened

4.43 €

1 Available 4 Days 10Straight Slot Groove6Standard Grade (-0.01/-0.05)4EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No Hardened

4.43 €

1 Available 4 Days 10Straight Slot Groove6Standard Grade (-0.01/-0.05)4EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No Hardened

3.87 €

1 Available 4 Days 10Straight Slot Groove6Standard Grade (-0.01/-0.05)4EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)7EN 1.1191 Equiv.No Hardened

4.43 €

1 Available 4 Days 10Straight Slot Groove6Standard Grade (-0.01/-0.05)4EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No Hardened

4.43 €

1 Available 4 Days 10Straight Slot Groove6Standard Grade (-0.01/-0.05)4EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)10EN 1.1191 Equiv.No Hardened

4.59 €

1 Available 5 Days 10Straight Slot Groove8Standard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No Hardened

4.00 €

1 Available 4 Days 10Straight Slot Groove8Standard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No Hardened

4.00 €

1 Available 5 Days 10Straight Slot Groove8Standard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)7EN 1.1191 Equiv.No Hardened

4.00 €

1 Available 4 Days 10Straight Slot Groove8Standard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No Hardened

4.00 €

1 Available 4 Days 10Straight Slot Groove8Standard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)9EN 1.1191 Equiv.No Hardened

4.00 €

1 Available 5 Days 10Straight Slot Groove8Standard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)10EN 1.1191 Equiv.No Hardened

4.00 €

1 Available 5 Days 10Straight Slot Groove8Standard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)12EN 1.1191 Equiv.No Hardened

4.00 €

1 Available 4 Days 10Straight Slot Groove8Standard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)20EN 1.1191 Equiv.No Hardened

5.07 €

1 Available 4 Days 10Straight Slot Groove10Standard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)5EN 1.1191 Equiv.No Hardened

4.41 €

1 Available 4 Days 10Straight Slot Groove10Standard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No Hardened

4.41 €

1 Available 4 Days 10Straight Slot Groove10Standard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)7EN 1.1191 Equiv.No Hardened

4.41 €

1 Available 4 Days 10Straight Slot Groove10Standard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No Hardened

4.41 €

1 Available 4 Days 10Straight Slot Groove10Standard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)9EN 1.1191 Equiv.No Hardened

4.41 €

1 Available 4 Days 10Straight Slot Groove10Standard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)10EN 1.1191 Equiv.No Hardened

4.41 €

1 Available 4 Days 10Straight Slot Groove10Standard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)12EN 1.1191 Equiv.No Hardened

4.41 €

1 Available 4 Days 10Straight Slot Groove10Standard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)15EN 1.1191 Equiv.No Hardened

4.41 €

1 Available 4 Days 10Straight Slot Groove10Standard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)20EN 1.1191 Equiv.No Hardened

4.97 €

1 Available 4 Days 10Straight Slot Groove12Standard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)6EN 1.1191 Equiv.No Hardened

4.97 €

1 Available 4 Days 10Straight Slot Groove12Standard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)7EN 1.1191 Equiv.No Hardened

4.97 €

1 Available 4 Days 10Straight Slot Groove12Standard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No Hardened

4.97 €

1 Available 4 Days 10Straight Slot Groove12Standard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)9EN 1.1191 Equiv.No Hardened

4.97 €

1 Available 4 Days 10Straight Slot Groove12Standard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)10EN 1.1191 Equiv.No Hardened

4.97 €

1 Available 4 Days 10Straight Slot Groove12Standard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)12EN 1.1191 Equiv.No Hardened

4.97 €

1 Available 4 Days 10Straight Slot Groove12Standard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)13EN 1.1191 Equiv.No Hardened

4.97 €

1 Available 4 Days 10Straight Slot Groove12Standard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)15EN 1.1191 Equiv.No Hardened

4.97 €

1 Available 4 Days 10Straight Slot Groove12Standard Grade (-0.01/-0.05)8EN 1.1191 Equiv.No HardenedBlack OxideStandard Grade (-0.01/-0.05)20EN 1.1191 Equiv.No Hardened

8.27 €

1 Available 4 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.HardenedBlack OxideStandard Grade (-0.01/-0.05)1EN 1.1191 Equiv.40 - 45HRC

8.27 €

1 Available 4 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.HardenedBlack OxideStandard Grade (-0.01/-0.05)2EN 1.1191 Equiv.40 - 45HRC

8.27 €

1 Available 5 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.HardenedBlack OxideStandard Grade (-0.01/-0.05)3EN 1.1191 Equiv.40 - 45HRC

8.27 €

1 Available 4 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.HardenedBlack OxideStandard Grade (-0.01/-0.05)4EN 1.1191 Equiv.40 - 45HRC

8.27 €

1 Available 4 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.HardenedBlack OxideStandard Grade (-0.01/-0.05)5EN 1.1191 Equiv.40 - 45HRC

8.27 €

1 Available 4 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.HardenedBlack OxideStandard Grade (-0.01/-0.05)6EN 1.1191 Equiv.40 - 45HRC

8.27 €

1 Available 4 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.HardenedBlack OxideStandard Grade (-0.01/-0.05)7EN 1.1191 Equiv.40 - 45HRC

8.27 €

1 Available 4 Days 10Straight Slot Groove4Standard Grade (-0.01/-0.05)2.6EN 1.1191 Equiv.HardenedBlack OxideStandard Grade (-0.01/-0.05)8EN 1.1191 Equiv.40 - 45HRC

8.54 €

1 Available 4 Days 10Straight Slot Groove5Standard Grade (-0.01/-0.05)3EN 1.1191 Equiv.HardenedBlack OxideStandard Grade (-0.01/-0.05)1EN 1.1191 Equiv.40 - 45HRC

Loading...

Example of Use

Fulcrum Pins/Straight Slot Groove:Related Image

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360