Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CBBDH10-6
Back to the Category Fulcrum Pins
Available dimensions and tolerances can be found under the tab More information.
Straight Slot | Hex Socket | Wrench Flats | Hex Head | Material | Hardness | Surface Treatment | ||||||
Standard Grade | Precision Grade | Standard Grade | Precision Grade | Standard Grade | Standard Grade | |||||||
D | -0.01 -0.05 | Dg6 | D | -0.01 -0.05 | Dg6 | D | -0.01 -0.05 | D | -0.01 -0.05 | |||
CBBD | - | CBDBR | CBDGBR | CBDBW | CBDBL | EN 1.1191 Equiv. | - | Black Oxide | ||||
CBBDH | - | CBDBRH | - | CBDBWH | - | 40~45HRC | ||||||
CBD | CBDG | CBDR | CBDGR | CBDW | CBDL | EN 1.4305 Equiv. | - | - |
Part Number | - | L |
CBD6 CBDGBR8 | - - | 10 12 |
- Material: steel, stainless steel
- Coatings: untreated, burnished
- Heat treatment: induction hardened
- Shaft diameter: 4 mm to 20 mm
- Tolerance class of shaft: -0.01mm/+0.05mm, g6
- Thread diameter: M2.6 to M16
- Drive type: hexagon socket, slot, hexagon, key surfaces
The screwed connection is one of the method most commonly used for detachable connections. Fulcrum pins, also called rotating bolts, have various advantages over conventional screws due to their hardened shaft.
The head of our rotating bolts is in part flatter than that of a stripper bolt, which, in combination with the various drive forms, simplifies the assembly in tight installation spaces. Similar to stripper bolts, Fulcrum pins have a tight-tolerance shaft that can be additionally hardened. This allows designing a simple bearing or guide.
When designing a swivel lock, a combination of Fulcrum pins and links are recommended. This allows, for example, to lock a solid closure. In this case, the rotary bolt can serve both as a bearing point and as an end stop. Its hardened approach offers suitable protection against premature wear in both functions.
Due to the ability to absorb transverse forces and shear forces, bearing bolts with hardened shoulders are suitable for creating a hinge assembly.
Combined with rod end bearings, there is also the option of balancing an offset.
Application example - Fulcrum pin utilised as spacer
1.Fulcrum pin, 2. Flat steel, 3. Nuts , 4. Flat steel
Application Example - Fulcrum pin utilised as bearing point
1.Fulcrum pin, 2. Links, 3. Hex nut, 4. Flat steel
Application example - Fulcrum pin utilised as stopper point
1. Fulcrum pin, 2. Links
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CBBDH10-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Basic Shape | Shaft Dia. D (mm) | Shaft Tolerance | Thread Dia. | Material | Hardness | Surface Treatment | Precision | L Selection (mm) | Material Detail | Detailed Hardness | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.51 € | 1 | Available | 4 Days | 10 | Straight Slot Groove | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | 40 - 45HRC |
Loading...
Back to the Category Fulcrum Screws
Standard | |
Unhardened | +0.15 +0.05 |
Hardened | +0.2 0 |
D Tolerance (g6) | |
4~6 | -0.004 -0.012 |
8, 10 | -0.005 -0.014 |
12~15 | -0.006 -0.017 |
Part Number | L Selection | A | E | MxP (Coarse) | F | ℓ | W | B | h | h1 | C | W1 | G | |||
Type | D | Straight Slot | Wrench Flats Hex Socket Hex Head | |||||||||||||
Straight Slot (Standard) CBBD CBBDH CBD Straight Slot (Precision) CBDG Hex Socket (Standard) CBDBR CBDBRH CBDR Hex Socket (Precision) CBDGBR CBDGR | Wrench Flats (Standard) CBDBW CBDBWH CBDW Hex Head (Standard) CBDBL CBDL | 4 | 1 2 3 4 5 6 7 8 | 6 | 2 | 3.5 | 2.6x0.45 | 4 | 0.8 | 0.8 | 2 | 1 | 2 | 0.5 | 5 | 7 |
5 | 1 2 3 4 5 6 7 8 10 | 8 | 4 | 3x0.5 | 6 | 1 | 2.5 | 2.5 | 7 | 8 | ||||||
6 | 2 3 4 5 6 7 8 10 | 10 | 2.5 | 4x0.7 | 8 | 1.2 | 1.2 | 3 | 1.5 | 3 | 8 | 10 | ||||
8 | 5 6 7 8 9 10 12 20 | 12 | 3 | 4.5 | 5x0.8 | 10 | 1.4 | 4 | 3.5 | 1 | 10 | 13 | ||||
10 | 5 6 7 8 9 10 12 15 20 | 16 | 4 | 5 | 6x1.0 | 12 | 1.5 | 1.4 | 5 | 1.8 | 4 | 13 | 17 | |||
12 | 6 7 8 9 10 12 13 15 20 | 18 | 5 | 8x1.25 | 1.5 | 2 | 14 | 19 |
This page is Screws with shoulder / drive selectable / stainless steel, steel / precision class, part number CBBDH10-6.
You can find the detail information about specifications and dimensions on part number CBBDH10-6.
Configure
Basic Attributes
Type
Basic Shape
Shaft Dia. D(mm)
Shaft Tolerance
Thread Dia.
Material
Hardness
Surface Treatment
Precision
L Selection(mm)
Material Detail
Detailed Hardness
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Why do fulcrum pins have a shaft?
The shank of the fulcrum pin serves primarily as a bearing or pivot point. In addition, the hardened shank can be used as a stopper.
Another advantage may be that the assembly parts can be reduced by using the fulcrum pin with as a spacer.
Are the fulcrum pins offered comparable with the DIN 923?
In principle, the fulcrum pin and the slotted drive from MISUMI are similar to DIN 923. However, the dimensions differ. For example, the head diameter of the pivot bolt from MISUMI is up to one millimetre larger.
What is the difference between a fitted screw and the socket with pin?
A fulcrum pin has a less tightly tolerated shank than the shoulder bolts. Therefore, it is more suitable for simpler applications that are less focused on precision. Likewise, the length and diameter of the shank are not freely configurable for all fulcrum pins.
What does the M stand for in the specification of the nominal thread diameter?
The code letter M indicates that the screw has a metric ISO thread. The metric ISO thread differs fundamentally from standard threads (rough threads) and fine threads. Assembly parts equipped with an M-thread and the same thread size are compatible with each other (example: M8 screw/M8 nut).
Part Number |
---|
CBBD10-20 |
CBBD10-5 |
CBBD10-6 |
CBBDH10-7 |
CBBDH10-8 |
CBBDH10-9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Basic Shape | Shaft Dia. D (mm) | Shaft Tolerance | Thread Dia. | Material | Hardness | Surface Treatment | Precision | L Selection (mm) | Material Detail | Detailed Hardness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.54 € | 1 | Available | 4 Days | 10 | Straight Slot Groove | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | 20 | EN 1.1191 Equiv. | No Hardened | |
5.22 € | 1 | Available | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | |
4.54 € | 1 | Available | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | |
10.51 € | 1 | Available | 4 Days | 10 | Straight Slot Groove | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | 7 | EN 1.1191 Equiv. | 40 - 45HRC | |
10.51 € | 1 | Available | 4 Days | 10 | Straight Slot Groove | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | 40 - 45HRC | |
10.51 € | 1 | Available | 4 Days | 10 | Straight Slot Groove | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | 9 | EN 1.1191 Equiv. | 40 - 45HRC |